This page reports measured performance when using the pure software cryptographic library algorithms with an STM32L0 MCU. In addition to performance figures, the required code footprint and memory are also given.
1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32L073RZ |
Device ID | 0x447 |
Revision ID | 0x2008 |
Board | STM32L073RZ-Nucleo Rev C |
1.2. Firmware configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3. System configuration
System Core Clock Frequency | 32 MHz |
Flash latency | 1 wait states |
Voltage scaling | Range 1 |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performance values
2.1. AES symmetric key encryption & decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1. Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 9193 | 287 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 7795 | 243 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 15 689 | 490 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 12 889 | 402 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 28 673 | 896 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 23 074 | 721 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 10 393 | 324 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 8672 | 271 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 18 053 | 564 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 14 612 | 456 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 33 361 | 1042 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 26 486 | 827 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 11 949 | 373 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 9908 | 309 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 20 771 | 649 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 16 690 | 521 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 38 399 | 1199 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 30 254 | 945 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 13 114 | 409 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 9956 | 311 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 23 528 | 735 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 15 260 | 476 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 44 350 | 1385 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 25 866 | 808 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 15 175 | 474 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 11 297 | 353 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 27 614 | 862 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 17 481 | 546 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 52 488 | 1640 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 29 849 | 932 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 17 589 | 549 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 12 992 | 406 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 32 048 | 1001 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 20 058 | 626 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 60 972 | 1905 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 34 189 | 1068 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 3028 bytes | 380 bytes | 1 bytes | 536 bytes |
Encryption | Fast | 3276 bytes | 1404 bytes | 1 bytes | 540 bytes |
Decryption | Small | 3104 bytes | 636 bytes | 1 bytes | 584 bytes |
Decryption | Fast | 3696 bytes | 1660 bytes | 1 bytes | 560 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 639 800 | 156 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 289 976 | 198 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 631 200 | 156 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 281 376 | 199 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 629 736 | 157 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 279 912 | 200 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 629 008 | 157 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 279 176 | 200 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 931 320 | 132 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 501 376 | 170 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 922 720 | 133 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 492 776 | 171 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 921 256 | 133 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 491 320 | 171 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 920 528 | 133 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 490 584 | 171 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 2 222 936 | 115 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 712 792 | 149 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 2 214 336 | 115 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 704 200 | 150 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 2 212 872 | 115 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 702 736 | 150 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 2 212 144 | 115 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 702 000 | 150 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 640 856 | 96 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 363 456 | 187 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 629 424 | 97 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 352 016 | 189 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 626 064 | 97 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 348 656 | 189 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 622 088 | 97 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 344 680 | 190 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 3 147 336 | 81 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 583 856 | 161 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 3 135 904 | 81 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 572 424 | 162 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 3 132 552 | 81 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 569 072 | 163 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 3 128 568 | 81 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 565 088 | 163 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 3 653 992 | 70 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 804 320 | 141 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 3 642 552 | 70 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 792 880 | 142 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 3 639 200 | 70 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 789 528 | 143 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 3 635 224 | 70 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 785 552 | 143 kbyte/s |
The table shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2950 bytes | 372 bytes | 1 bytes | 152 bytes |
Encryption | Fast | 3198 bytes | 1396 bytes | 1 bytes | 164 bytes |
Decryption | Small | 3022 bytes | 628 bytes | 1 bytes | 208 bytes |
Decryption | Fast | 3614 bytes | 1652 bytes | 1 bytes | 184 bytes |
2.2. HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
The table shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 10 575 | 330 µs |
SHA256 | 64 bytes | 18 549 | 579 µs |
SHA256 | 128 bytes | 26 428 | 825 µs |
SHA384 | 32 bytes | 38 093 | 1190 µs |
SHA384 | 64 bytes | 38 105 | 1190 µs |
SHA384 | 128 bytes | 72 208 | 2256 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1846 | 296 bytes | 1 bytes | 580 bytes |
SHA384 | 3158 | 744 bytes | 1 bytes | 1132 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 1 007 541 | 254 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 995 039 | 257 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 992 911 | 257 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 991 847 | 258 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 2 129 997 | 120 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 2 114 254 | 121 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 2 111 550 | 121 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 2 110 198 | 121 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 9878 | 308 µs |
SHA384 | 37 332 | 1166 µs |
The table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1874 bytes | 288 bytes | 1 bytes | 380 bytes |
SHA384 | 3186 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA signature & verification
In this section we provide the performance results for ECDSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 431 088 | 357 ms |
SECP256R1 | Signature | Small | High | 11 068 032 | 345 ms |
SECP256R1 | Signature | SuperFast | Low | 8 729 984 | 272 ms |
SECP256R1 | Signature | SuperFast | High | 8 463 864 | 264 ms |
SECP256R1 | Verification | Small | Low | 27 062 272 | 845 ms |
SECP256R1 | Verification | Small | High | 23 981 072 | 749 ms |
SECP256R1 | Verification | SuperFast | Low | 20 897 128 | 653 ms |
SECP256R1 | Verification | SuperFast | High | 18 521 728 | 578 ms |
SECP384R1 | Signature | Small | Low | 36 070 392 | 1127 ms |
SECP384R1 | Signature | Small | High | 34 441 288 | 1076 ms |
SECP384R1 | Signature | Fast | Low | 30 905 544 | 965 ms |
SECP384R1 | Signature | Fast | High | 29 457 144 | 920 ms |
SECP384R1 | Verification | Small | Low | 85 178 904 | 2661 ms |
SECP384R1 | Verification | Small | High | 74 033 496 | 2313 ms |
SECP384R1 | Verification | Fast | Low | 73 474 264 | 2296 ms |
SECP384R1 | Verification | Fast | High | 63 686 760 | 1990 ms |
The table below shows ECDSA Flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 900 bytes | 1184 bytes | 1 bytes | 320 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 900 bytes | 1568 bytes | 1 bytes | 320 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 15 240 bytes | 1184 bytes | 1 bytes | 368 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 15 240 bytes | 1568 bytes | 1 bytes | 368 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 370 bytes | 1200 bytes | 1 bytes | 408 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 370 bytes | 1584 bytes | 1 bytes | 408 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 15 710 bytes | 1200 bytes | 1 bytes | 456 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 15 710 bytes | 1584 bytes | 1 bytes | 456 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 900 bytes | 1664 bytes | 1 bytes | 320 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 900 bytes | 2240 bytes | 1 bytes | 320 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 738 bytes | 1664 bytes | 1 bytes | 312 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 738 bytes | 2240 bytes | 1 bytes | 312 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 370 bytes | 1680 bytes | 1 bytes | 408 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 370 bytes | 2256 bytes | 1 bytes | 408 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 13 208 bytes | 1680 bytes | 1 bytes | 400 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 13 208 bytes | 2256 bytes | 1 bytes | 400 bytes | 2272 bytes |
2.4. EdDSA Signature & verification
In this section we provide the performance results for EdDSA Signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 16 244 968 | 507 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 9 340 840 | 291 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 13 025 552 | 407 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 7 502 368 | 234 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 25 536 152 | 798 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 22 325 672 | 697 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 20 046 144 | 626 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 17 454 368 | 545 ms |
The table below shows EdDSA Flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 550 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 972 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 17 890 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 18 312 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 608 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 15 030 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 17 948 bytes | 1748 bytes | 1 bytes | 1236 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 18 370 bytes | 2900 bytes | 1 bytes | 1236 bytes | 1992 bytes |
2.5. RSA Signature & verification
In this section we provide the performance results for RSA Signature & Verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 1 023 684 504 | 31 990 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 769 493 768 | 24 046 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 645 909 952 | 20 184 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 862 068 960 | 26 939 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 627 699 328 | 19 615 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 513 013 184 | 16 031 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 4 026 263 864 | 125 820 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 3 022 536 552 | 94 454 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 2 527 734 112 | 78 991 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 3 381 230 512 | 105 663 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 2 452 500 600 | 76 640 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 1 993 174 792 | 62 286 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 15 942 952 | 498 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 13 200 872 | 412 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 7260 bytes | 369 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7538 bytes | 370 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 8098 bytes | 370 bytes | 5 bytes | 708 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 8376 bytes | 370 bytes | 5 bytes | 708 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 8376 bytes | 370 bytes | 5 bytes | 708 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6274 bytes | 362 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6552 bytes | 362 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6552 bytes | 362 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 7112 bytes | 361 bytes | 5 bytes | 708 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 7390 bytes | 361 bytes | 5 bytes | 708 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 7390 bytes | 361 bytes | 5 bytes | 708 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 7054 bytes | 366 bytes | 5 bytes | 724 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7892 bytes | 365 bytes | 5 bytes | 724 bytes | 3108 bytes |