This page reports measured performance when using the pure software cryptographic library algorithms with an STM32G4 MCU. In addition to performance figures, the required code footprint and memory are also given.
1. Measurement configuration
1.1. Hardware configuration
STM32 MCU | STM32G474RET6 |
Device ID | 0x469 |
Revision ID | 0x2000 |
Board | NUCLEO-G474RE RevC |
1.2. Firmware Configuration
Cryptographic Library version | 040000B1[ver. 1] |
- ↑ This value corresponds to the information returned by a call to cmox_getInfos
1.3. System Configuration
System Core Clock Frequency | 170 MHz |
Flash latency | 8 wait states |
Voltage scaling | Range 0 |
Dual bank | 0 (0: Single / 1: Dual) |
Instruction Cache (ART/ICU) | 1 (0: disabled / 1: enabled) |
Data Cache (ART/DCU) | 1 (0: disabled / 1: enabled) |
Prefetch Cache (ART) | 1 (0: disabled / 1: enabled) |
1.4. Development toolchains and compilers
IAR Embedded Workbench | IAR ANSI C/C++ Compiler V8.50.4.261/W32 for ARM |
2. Performance values
2.1. AES symmetric key encryption & decryption
This section provides the performance results for AES-CBC using different modes of operation:
- Sole buffer: one sole buffer is encrypted or decrypted. Time to perform is given in µs.
- Data flow: a big message is encrypted or decrypted by chunk. Bit rate is given in kilobytes per second.
2.1.1. Sole buffer mode
In this mode the entire encryption or decryption process, for the whole message size, is managed through a single API call provided by the CMOX library.
The table below shows the number of clock cycles and time (in µs) needed to perform the described operation in small and fast configurations.
AES mode | Key size | Buffer size | Cipher operation | Configuration | Cycles | Time |
---|---|---|---|---|---|---|
AES CBC | 128 bits | 32 bytes | Encryption | Small | 6993 | 41 µs |
AES CBC | 128 bits | 32 bytes | Encryption | Fast | 8860 | 52 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Small | 10 888 | 64 µs |
AES CBC | 128 bits | 64 bytes | Encryption | Fast | 14 364 | 84 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Small | 18 572 | 109 µs |
AES CBC | 128 bits | 128 bytes | Encryption | Fast | 25 151 | 147 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Small | 7521 | 44 µs |
AES CBC | 192 bits | 32 bytes | Encryption | Fast | 9815 | 57 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Small | 12 022 | 70 µs |
AES CBC | 192 bits | 64 bytes | Encryption | Fast | 16 291 | 95 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Small | 20 943 | 123 µs |
AES CBC | 192 bits | 128 bytes | Encryption | Fast | 28 738 | 169 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Small | 8947 | 52 µs |
AES CBC | 256 bits | 32 bytes | Encryption | Fast | 11 230 | 66 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Small | 14 108 | 82 µs |
AES CBC | 256 bits | 64 bytes | Encryption | Fast | 18 495 | 108 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Small | 24 080 | 141 µs |
AES CBC | 256 bits | 128 bytes | Encryption | Fast | 32 657 | 192 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Small | 11 239 | 66 µs |
AES CBC | 128 bits | 32 bytes | Decryption | Fast | 12 335 | 72 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Small | 18 951 | 111 µs |
AES CBC | 128 bits | 64 bytes | Decryption | Fast | 17 811 | 104 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Small | 34 403 | 202 µs |
AES CBC | 128 bits | 128 bytes | Decryption | Fast | 28 649 | 168 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Small | 12 455 | 73 µs |
AES CBC | 192 bits | 32 bytes | Decryption | Fast | 14 250 | 83 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Small | 21 794 | 128 µs |
AES CBC | 192 bits | 64 bytes | Decryption | Fast | 20 754 | 122 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Small | 40 409 | 237 µs |
AES CBC | 192 bits | 128 bytes | Decryption | Fast | 33 476 | 196 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Small | 14 549 | 85 µs |
AES CBC | 256 bits | 32 bytes | Decryption | Fast | 16 193 | 95 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Small | 25 416 | 149 µs |
AES CBC | 256 bits | 64 bytes | Decryption | Fast | 23 435 | 137 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Small | 47 180 | 277 µs |
AES CBC | 256 bits | 128 bytes | Decryption | Fast | 37 869 | 222 µs |
The table below shows Flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2936 bytes | 380 bytes | 1 bytes | 524 bytes |
Encryption | Fast | 3188 bytes | 1404 bytes | 1 bytes | 548 bytes |
Decryption | Small | 3068 bytes | 636 bytes | 1 bytes | 552 bytes |
Decryption | Fast | 3644 bytes | 1660 bytes | 1 bytes | 556 bytes |
2.1.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_cipher_init
- cmox_cipher_setKey
- cmox_cipher_setIV
- cmox_cipher_append: called several times to encrypt or decrypt the whole message by chunk of fixed size
The table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation in small and in fast configuration.
AES mode | Key size | Message size | Chunk size | Cipher operation | Configuration | Cycles | Bit rate |
---|---|---|---|---|---|---|---|
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Small | 995 848 | 1365 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 376 936 | 987 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Small | 981 672 | 1385 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 325 952 | 1025 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Small | 979 264 | 1388 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 312 832 | 1035 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Small | 978 088 | 1390 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 306 064 | 1041 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 142 656 | 1190 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 600 632 | 849 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 133 704 | 1199 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 550 344 | 877 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 132 152 | 1201 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 538 360 | 884 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 131 416 | 1202 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 531 480 | 888 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Small | 1 303 512 | 1043 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Encryption | Fast | 1 825 304 | 745 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Small | 1 289 280 | 1054 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Encryption | Fast | 1 767 080 | 769 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Small | 1 286 864 | 1056 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Encryption | Fast | 1 755 480 | 774 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Small | 1 285 672 | 1057 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Encryption | Fast | 1 749 592 | 777 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 007 112 | 677 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 439 616 | 944 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Small | 1 982 184 | 686 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 395 696 | 974 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Small | 1 977 008 | 687 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 386 136 | 981 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Small | 1 971 088 | 689 kbyte/s |
AES CBC | 128 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 377 064 | 987 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 379 848 | 571 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 666 904 | 815 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 355 176 | 577 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 614 960 | 842 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 348 760 | 579 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 602 424 | 848 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 342 600 | 580 kbyte/s |
AES CBC | 192 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 596 944 | 851 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Small | 2 749 360 | 494 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 128 bytes | Decryption | Fast | 1 906 672 | 713 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Small | 2 724 360 | 499 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 512 bytes | Decryption | Fast | 1 857 408 | 732 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Small | 2 721 888 | 499 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 1024 bytes | Decryption | Fast | 1 839 936 | 739 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Small | 2 718 888 | 500 kbyte/s |
AES CBC | 256 bits | 8000 bytes | 2048 bytes | Decryption | Fast | 1 830 112 | 743 kbyte/s |
Table below shows flash and RAM usage (in bytes).
Cipher operation | Configuration | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|---|
Encryption | Small | 2828 bytes | 372 bytes | 1 bytes | 140 bytes |
Encryption | Fast | 3080 bytes | 1396 bytes | 1 bytes | 172 bytes |
Decryption | Small | 2960 bytes | 628 bytes | 1 bytes | 176 bytes |
Decryption | Fast | 3536 bytes | 1652 bytes | 1 bytes | 180 bytes |
2.2. HASH digest
In this section we provide the performance results for HASH using different modes of operation:
- Sole buffer: one sole buffer is hashed. Time to perform is given in us.
- Data flow: a big message is hashed by chunk. Bit rate is given in bytes per s.
2.2.1. Sole buffer mode
In this mode, the entire message hashing process is managed through a single API call provided by the CMOX library.
Table below shows the number of clock cycles and time (in µs) needed to perform described operation.
HASH mode | Buffer size | Cycles | Time |
---|---|---|---|
SHA256 | 32 bytes | 6240 | 36 µs |
SHA256 | 64 bytes | 9708 | 57 µs |
SHA256 | 128 bytes | 12 833 | 75 µs |
SHA384 | 32 bytes | 20 316 | 119 µs |
SHA384 | 64 bytes | 20 522 | 120 µs |
SHA384 | 128 bytes | 37 709 | 221 µs |
Table below shows Flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1848 | 296 bytes | 1 bytes | 564 bytes |
SHA384 | 3004 | 744 bytes | 1 bytes | 1124 bytes |
2.2.2. Data flow mode
In this mode, operation is performed in several calls to the CMOX library APIs, as below:
- cmox_hash_init
- cmox_hash_append: called several times to hash the whole message by chunk of fixed size
- cmox_hash_generateTag
Table below shows the number of clock cycles and bit rate (in kilobytes per second) needed to perform described operation.
HASH mode | Message size | Chunk size | Cycles | Bit rate |
---|---|---|---|---|
SHA256 | 8000 bytes | 128 bytes | 431 844 | 3149 kbyte/s |
SHA256 | 8000 bytes | 512 bytes | 404 819 | 3359 kbyte/s |
SHA256 | 8000 bytes | 1024 bytes | 400 219 | 3398 kbyte/s |
SHA256 | 8000 bytes | 2048 bytes | 397 919 | 3417 kbyte/s |
SHA384 | 8000 bytes | 128 bytes | 1 109 125 | 1226 kbyte/s |
SHA384 | 8000 bytes | 512 bytes | 1 055 668 | 1288 kbyte/s |
SHA384 | 8000 bytes | 1024 bytes | 1 046 404 | 1299 kbyte/s |
SHA384 | 8000 bytes | 2048 bytes | 1 041 772 | 1305 kbyte/s |
The table below shows final tag generation done through the call to cmox_hash_generateTag.
HASH mode | Cycles | Time |
---|---|---|
SHA256 | 4932 | 29 µs |
SHA384 | 18 731 | 110 µs |
Table below shows flash and RAM usage (in bytes).
HASH mode | Code | Constant data | Global data | Stack usage |
---|---|---|---|---|
SHA256 | 1856 bytes | 288 bytes | 1 bytes | 372 bytes |
SHA384 | 3012 bytes | 736 bytes | 1 bytes | 828 bytes |
2.3. ECDSA signature & verification
In this section we provide the performance results for ECDSA signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 3 146 816 | 18 ms |
SECP256R1 | Signature | Small | High | 3 060 560 | 18 ms |
SECP256R1 | Signature | SuperFast | Low | 3 042 360 | 17 ms |
SECP256R1 | Signature | SuperFast | High | 2 957 360 | 17 ms |
SECP256R1 | Verification | Small | Low | 7 704 120 | 45 ms |
SECP256R1 | Verification | Small | High | 6 821 808 | 40 ms |
SECP256R1 | Verification | SuperFast | Low | 7 414 376 | 43 ms |
SECP256R1 | Verification | SuperFast | High | 6 575 536 | 38 ms |
SECP384R1 | Signature | Small | Low | 8 498 928 | 49 ms |
SECP384R1 | Signature | Small | High | 8 140 592 | 47 ms |
SECP384R1 | Signature | Fast | Low | 8 480 176 | 49 ms |
SECP384R1 | Signature | Fast | High | 8 102 872 | 47 ms |
SECP384R1 | Verification | Small | Low | 20 555 648 | 120 ms |
SECP384R1 | Verification | Small | High | 17 872 888 | 105 ms |
SECP384R1 | Verification | Fast | Low | 20 536 648 | 120 ms |
SECP384R1 | Verification | Fast | High | 17 816 224 | 104 ms |
Table below shows ECDSA flash and RAM usage (in bytes).
Curve | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|
SECP256R1 | Signature | Small | Low | 11 732 bytes | 1184 bytes | 1 bytes | 328 bytes | 628 bytes |
SECP256R1 | Signature | Small | High | 11 732 bytes | 1568 bytes | 1 bytes | 328 bytes | 696 bytes |
SECP256R1 | Signature | SuperFast | Low | 13 042 bytes | 1184 bytes | 1 bytes | 332 bytes | 628 bytes |
SECP256R1 | Signature | SuperFast | High | 13 042 bytes | 1568 bytes | 1 bytes | 332 bytes | 696 bytes |
SECP256R1 | Verification | Small | Low | 12 216 bytes | 1200 bytes | 1 bytes | 424 bytes | 856 bytes |
SECP256R1 | Verification | Small | High | 12 216 bytes | 1584 bytes | 1 bytes | 424 bytes | 1648 bytes |
SECP256R1 | Verification | SuperFast | Low | 13 526 bytes | 1200 bytes | 1 bytes | 428 bytes | 856 bytes |
SECP256R1 | Verification | SuperFast | High | 13 526 bytes | 1584 bytes | 1 bytes | 428 bytes | 1648 bytes |
SECP384R1 | Signature | Small | Low | 11 732 bytes | 1664 bytes | 1 bytes | 328 bytes | 884 bytes |
SECP384R1 | Signature | Small | High | 11 732 bytes | 2240 bytes | 1 bytes | 328 bytes | 984 bytes |
SECP384R1 | Signature | Fast | Low | 12 102 bytes | 1664 bytes | 1 bytes | 344 bytes | 884 bytes |
SECP384R1 | Signature | Fast | High | 12 102 bytes | 2240 bytes | 1 bytes | 344 bytes | 984 bytes |
SECP384R1 | Verification | Small | Low | 12 216 bytes | 1680 bytes | 1 bytes | 424 bytes | 1192 bytes |
SECP384R1 | Verification | Small | High | 12 216 bytes | 2256 bytes | 1 bytes | 424 bytes | 2272 bytes |
SECP384R1 | Verification | Fast | Low | 12 586 bytes | 1680 bytes | 1 bytes | 440 bytes | 1192 bytes |
SECP384R1 | Verification | Fast | High | 12 586 bytes | 2256 bytes | 1 bytes | 440 bytes | 2272 bytes |
2.4. EdDSA Signature & verification
In this section we provide the performance results for EdDSA Signature & verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Cycles | Time |
---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 5 034 568 | 29 ms |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 2 936 224 | 17 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 4 867 600 | 28 ms |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 2 857 728 | 16 ms |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 7 482 072 | 44 ms |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 6 556 072 | 38 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 7 202 600 | 42 ms |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 6 341 968 | 37 ms |
Table below shows EdDSA flash and RAM usage (in bytes).
Curve | Message size | Operation | ECC mathematics configuration | Curve definition | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|
Ed25519 | 1023 bytes | Signature | Small | OptLow | 14 088 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | Small | OptHigh | 14 494 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptLow | 15 398 bytes | 1744 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Signature | SuperFast | OptHigh | 15 804 bytes | 2896 bytes | 1 bytes | 1236 bytes | 1388 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptLow | 14 178 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | Small | OptHigh | 14 584 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptLow | 15 488 bytes | 1748 bytes | 1 bytes | 1244 bytes | 1152 bytes |
Ed25519 | 1023 bytes | Verification | SuperFast | OptHigh | 15 894 bytes | 2900 bytes | 1 bytes | 1244 bytes | 1992 bytes |
2.5. RSA Signature & verification
In this section we provide the performance results for RSA Signature & Verification.
The table below shows the number of clock cycles and time (in ms) needed to perform described operation in different configurations.
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Cycles | Time |
---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 187 676 128 | 1103 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 141 312 344 | 831 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 118 686 408 | 698 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 187 014 168 | 1100 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 141 097 208 | 829 ms |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 118 396 064 | 696 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 713 575 920 | 4197 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 536 012 128 | 3153 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 448 377 888 | 2637 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 712 492 720 | 4191 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 535 410 056 | 3149 ms |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 447 765 488 | 2633 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 3 801 888 | 22 ms |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 3 780 824 | 22 ms |
The table below shows RSA Flash and RAM usage (in bytes).
PKCS#1 | Priv. key mod. exp. method | Hash method | Modulus size | Operation | RSA mathematics configuration | Priv. key mod. exp. implementation | Code | Constant data | Global data | Stack usage | Working buffer |
---|---|---|---|---|---|---|---|---|---|---|---|
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Low | 7034 bytes | 370 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | Mid | 7282 bytes | 370 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Small | High | 7282 bytes | 370 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Low | 7404 bytes | 370 bytes | 5 bytes | 700 bytes | 3704 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | Mid | 7652 bytes | 370 bytes | 5 bytes | 700 bytes | 4308 bytes |
v2.2 | CRT | SHA-256 | 3K | Signature | Fast | High | 7652 bytes | 370 bytes | 5 bytes | 700 bytes | 6708 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Low | 6064 bytes | 362 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | Mid | 6312 bytes | 362 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Small | High | 6312 bytes | 362 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Low | 6434 bytes | 362 bytes | 5 bytes | 700 bytes | 3484 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | Mid | 6682 bytes | 362 bytes | 5 bytes | 700 bytes | 4664 bytes |
v2.2 | No CRT | SHA-256 | 3K | Signature | Fast | High | 6682 bytes | 362 bytes | 5 bytes | 700 bytes | 9368 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Small | n/a | 6810 bytes | 366 bytes | 5 bytes | 716 bytes | 3108 bytes |
v2.2 | n/a | SHA-256 | 3K | Verification | Fast | n/a | 7180 bytes | 366 bytes | 5 bytes | 716 bytes | 3108 bytes |