Introduction to the cryptographic library with STM32

Revision as of 08:21, 5 May 2021 by Registered User

{{ArticleBasedOnModel | Example tech domain article}}

1. What is the Cryptographic Library

The cryptographic library V4.x.x supports most of required algorithms for encryption, hashing, message authentication and digital signing, enabling developers to meet application requirements for any combination of data integrity, confidentiality, identification/authentication, and non-repudiation.

2. Getting started with STM32 and the Cryptographic Library

Arm® Cortex®-M Optimized Crypto Stack (CMOX) is an optimized Cryptographic Library to be used with STM32 Cortex®-M based MCUs.

Info white.png Information
Note: Arm® is a registered trademark of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Supported cryptographic algorithms:

  • Cipher encryption and decryption:
    • AES: CBC, CCM, CFB, CTR, ECB, GCM, OFB, XTS, KeyWrap
    • SM4: CBC, CFB, CTR, ECB, OFB
    • Chacha-Poly1305
  • Digest generation:
    • SHA-1
    • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
    • SHA-3: SHA3-224, SHA3-256, SHA3-384, SHA3-512
    • SM3
    • SHAKE
  • Message authentication code (MAC) generation:
    • HMAC:
      • SHA-1
      • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
      • SM3
    • AES: CMAC
    • KMAC: SHAKE
  • Elliptic curves based on key generation, signature and verification:
    • Elliptic curve digital signature algorithm (ECDSA): NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
    • Edwards-curve digital signature algorithm (EdDSA): Ed448, Ed25519
    • SM2 digital signature algorithm: OSCCA 256-bits curve
  • Elliptic curves Diffie-Hellman:
    • Curve448, curve25519
    • NIST-R (P-224, P-256, P-384, P-521), NIST-K P-256, BRAINPOOL R/T (P-160, P-192, P-224, P-256, P-320, P-384, P-512), ANSSI P-256
  • RSA signature, verification, encryption & decryption:
    • PKCS#1 v1.5 and v2.2
    • Chinese remainder theorem (CRT) key representation
    • Hash method:
      • SHA-1
      • SHA-2: SHA-224, SHA-256, SHA-384, SHA-512, SHA-512/224, SHA-512/256
  • Deterministic random bit generator (DRBG):
    • CTR-DRBG
Cryptolib architecture.png

3. STM32 compliant with the Cryptographic Library

The delivered libraries (one per each Cortex®-M core) are structured to be compliant with all cores used by STM32 MCUs, thus can be used on any STM32 MCUs that embeds the corresponding Cortex®-M core.

4. STMicroelectronics Resources

Where to get the Cryptographic library package: STM32 cryptographic firmware library software expansion for STM32Cube

Info white.png Information
Export Control: The Cryptographic library delivered binaries are classified ECCN 5D002, thus requiring you to fill in a form and accept Export Control regulations Terms & Conditions before being able to download the package from st.com.
Info white.png Information
Licensing: The Cryptographic library V4.x.x delivered binaries are licensed under ST proprietary terms (see details with the downloadable package).


No categories assignedEdit