1. Introduction
STM32H5 MCUs are equipped with new security features, such as product life cycle, isolation, Debug authentication, Secure storage, and Secure Boot.
Solid security skills are required to individually use these blocks.
STMicroelectronics offers a full solution to use these security features, owned and maintained by STMicroelectronics, which is SESIP 3 and PSA certified.
2. Secure Manager overview
The Secure Manager is a software component encrypted, signed and delivered by STMicroelectronics aiming at simplifying the security development cycle of embedded applications. Secure Manager provides ready to use security services developed according to best practices.
The Secure Manager is targeting a certification based on PSA level 3 and SESIP3.
Main features are:
- Arm PSA standard and API compliancy
- Arm PSA services
- Secure Boot
- Cryptography
- Internal trusted storage
- Initial attestation
- Firmware Update
- Multiple-tenant software IP protection
- Sandboxed secure services (PSA isolation level 3)
- Security certified (target)
- PSA Certified L3
- GlobalPlatform SESIP3
For more details about Secure Manager please see Secure Manager wiki article.
3. To go further
For details on SMAK, please see SMAK for STM32H5.
For details on SMDK, please see SMDK for STM32H5.
For details on Secure Manager manufacturing, please see SFI for STM32H5.
4. Getting started with Secure Manager
Refer to these following pages for an example on getting started with Secure Manager for STM32H5 MCUs
Secure Manager STM32H5 How to Intro : Brief summary of Secure Manager mechanism to make the How to start article
How to start with Secure Manager on STM32H573 Step by step lab to practice