BLE smartphone applications

Revision as of 14:49, 25 October 2021 by Registered User
Under construction.png Coming soon

Click here for BLE overview

1. BLE smartphone applications for STM32WB

Here is a list of ST BLE applications for Android and iOS:
ST BLE Sensor:
ST BLE Sensor application shows different interfaces based on the data types exported by the firmware, including: environmental data, board button status, accelerometer measurement. The app also allows to pilot the board LED from the smartphone.

ST BLE Toolbox:
The ST BLE Toolbox application allows to interact and debug ST Bluetooth Low Energy (BLE) devices.

ST BLE Mesh:
ST BLE Mesh application allows to create Bluetooth® Mesh networks by provisioning and configuring nodes, and interact with the different nodes through supported models.


2. BlueST protocol

Previous applications are compliant with BlueST[1] Protocol .
It is an interface between the Smartphone application and the Bluetooth® Low Energy Drivers that allows easy access to the data exported via BLE such as inertial or environmental sensor data, battery information , etc.

3. References