1. Peer to Peer Profile
The Peer to Peer Profile is a Generic Attribute Profile (GATT) based low-energy profile defined by STMicroelectronics with proprietary UUIDs(128 bits)
The Peer to Peer Profile, widely used for direct connection, defines the communication between a GATT-server of a Peer to Peer Server device, and a GATT-client Collector device, such as a smartphone, STM32WBA Peer to Peer Client or Peer to Peer Router devices.
- The Peer to Peer Server:
- Contains the P2P Service, which expose two characteristics (Notification & Write) in order to create a bi-direction data communication.
- Is the GATT server.
- The Collector:
- Accesses the information exposed by Peer to Peer Server, controls it with the Write characteristics, receives Notification from it.
- Is the GATT client.
This wiki page is the description of the Peer to Peer Server and Peer to Peer Client projects provided within the STM32CubeWBA MCU Package[1]
Follow this "link" for Peer to Peer Router project explanation.
Bluetooth® LE Peer to Peer Profile & STM32WBA |
---|
1.1. STM32WBA Peer to Peer Server application
The table below describes the structure of Peer to Peer service:
Bluetooth® LE Peer to Peer Service specification | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Peer To Peer Server is exported as a Service
- LED characteristic:
- Used to control LED1 (Blue) on STM32WBA platform by remote device .
Peer to Peer Service - LED Characteristic | |||||||||
---|---|---|---|---|---|---|---|---|---|
|
- SWITCH Characteristic:
- Used to switch LED or Lamp on Collector device.
Peer to Peer Service - SWITCH Characteristic | |||||||||
---|---|---|---|---|---|---|---|---|---|
|
Example of flow diagram between STM32WBA & ST BLE Toolbox |
---|
At start up, Peer To Peer Server application starts Advertising including the Manufacturer Advertising Elements as described below:
0 | 1 | 2-3 | 4 | 5 | 6 | 7 | 8 | 9 | 10-15 | |
---|---|---|---|---|---|---|---|---|---|---|
Length | Manufacturer ID | Company | BlueSTSDK Version | Device ID | Firmware ID | Option 1 | Option 2 | Option 3 | Device Address | |
P2P Server | 0x0F | 0xFF | 0x0030 STMicro | 0x02 | 0x8B Nucleo-WBA | 0x83 | 0x00 | 0x00 | 0x00 | 0x08E12Axxxx |
Advertising is stopped after 30s, pressing B1 restart it.