This page contains information such as, application examples, document references, and tips related to STM32 802.15.4 Zigbee protocol.
1 Wiki Zigbee: pages breakdown
For users who are already aware of this wiki Zigbee, see below the direct links to dedicated articles.
- Getting started with STM32WB-WBA and Zigbee (this current page)
- Introduction to Zigbee (information about 802.15.4 Zigbee protocol)
- Zigbee on STM32WB series
- Zigbee software project for STM32WB
- Multiple wiki pages dedicated to Zigbee projects that focus on specific clusters. They provide detailed descriptions and information on their implementation and functionality.
- STM32WB Zigbee hardware setup (information about STM32WB hardware)
- STM32WB FUS
- STM32CubeWB Zigbee MCU package (information about Zigbee STM32WB MCU package)
- STM32WB Build Zigbee project
- Zigbee software project for STM32WB
- Zigbee on STM32WBA series
- STM32CubeWBA Zigbee MCU package (information about Zigbee STM32WBA MCU package)
- Zigbee features
- Zigbee install code (information about how to maximize security by using an install code)
- Zigbee certification
- Zigbee certification process (information about Zigbee certification)
- Zigbee Bluetooth® Low Energy mesh solution (information about smart home mesh solution based Zigbee and Bluetooh® LE)
2 Easy bring up with STM32WBA series and Zigbee
From a hardware point of view, STMicroelectronics offers various boards to set up Zigbee connectivity solution on STM32 MCUs.
The device architecture leverage state-of-the-art STM32 ultra-low-power process node and is available up to 1 MB flash and 128 KB of SRAM.
The first evaluation board is the NUCLEO-WBA52CG board with STM32WBA52CG UQFN48' package.
On the software side, the STM32CubeWBA MCU package[1] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.
2.1 STM32WBA hardware guidance
3 Easy bring up with STM32WB Series and Zigbee
From a hardware point of view, STMicroelectronics offers various boards to set up 802.15.4 connectivity solution on STM32 MCUs. The device architecture leverage state-of-the art STM32 ultra-low-power process node and is available from 256 KB up to 1 MB of Flash memory and up to 256 KB of SRAM.
On the software side, the STM32CubeWB MCU Package[2] provides a software solution to allow customers to quickly and easily develop their own firmware thanks to several Zigbee applications.
4 Quick access to STM32WB online resources
4.1 STM32WB 802.15.4 videos
STM32WB Getting Started Series
1st 32-bit Wireless module presentation
4.2 STM32WB software application notes and user manuals
4.3 STM32WB hardware guidance
5 Specific tools
- STM32CubeMonitor-RF - Software tool to test the RF performance of STM32-based hardware devices
- STM32CubeMX - STM32Cube initialization code generator
- STM32CubeProgrammer - Software programmer for all STM32
- STM32PowerShield - Power and analyze current consumption
6 References