STM32CubeIDE

Revision as of 17:42, 16 October 2019 by Registered User

1. STM32CubeIDE[edit source]

1.1. Overview[edit source]

From its release 1.1.0 available on www.st.com, STM32CubeIDE provides support for STM32 MPU family.


The features previously proposed in STM32-CoPro-MPU Plugin for SW4STM32 IDE are now integrated within STM32Cube ecosystem meaning that now launching STM32CubeIDE, you can:

  • select an STM32 MPU or an STM32 MPU board,
  • configure it, thanks to embedded STM32CubeMX features
  • generate your project
  • compile it
  • debug it


This release addresses the cortex®-M located inside the STM32MP1 series.

It provides:

  • target status widget, useful to be aware of the target device when debugging in production mode
  • console management, for automatic port detection
  • cortex®-M project creation, compilation and debug in two modes:
    • engineering mode, with Cortex®-M firmware download via JTAG/SWD
    • production mode, with cortex®-M firmware download :
      • via Ethernet link to the LAN or point-to-point
      • via Ethernet-over-USB for point-to-point connection
  • remote target path project property (for production mode)
  • remote system explorer configuration


It is available on Linux® and Windows® platforms.

Info white.png Information
Note:

1.2. Eclipse Perspectives[edit source]

1.2.1. Device Configuration Tool[edit source]

MX perspective provides STM32CubeMX feature for STM32 MPU family.

1.2.2. C/C++[edit source]

C/C++ perspective allows to build a cortex-M project for STM32MP1 boards.

1.2.3. Debug[edit source]

Debug configurations menu allows to select production or engineering mode.

1.3. Documentation[edit source]

A Getting Starting document for STM32MP1 series is available on www.st.com.