1. Article purpose[edit source]
The purpose of this article is to:
- list the display panel hardware components that might be integrated in the different boards.
- link these components to the corresponding software framework(s).
- point to the datasheet(s) of these components.
- explain, when necessary, how to configure these components.
2. Software frameworks[edit source]
Domain | Peripheral | Software frameworks | Comment | ||
---|---|---|---|---|---|
Cortex-A7 secure (OP-TEE) |
Cortex-A7 non-secure (Linux) |
Cortex-M4 (STM32Cube) | |||
Visual | Raydium RM68200 | DRM/KMS framework | DSI panel driver | ||
Visual | Orise Tech OTM8009a | DRM/KMS framework | DSI panel driver |
3. Raydium RM68200[edit source]
The Raydium RM68200 is a single-chip solution for a-Si TFT LCD that incorporates gate drivers and is capable of driving different panel resolutions. It supports MIPI® DSI Interface.
For details and the datasheet please contact the RM68200 driver provider.
3.1. Linux driver[edit source]
Bindings: Documentation/devicetree/bindings/display/panel/raydium,rm68200.txt
Sources: drivers/gpu/drm/panel/panel-raydium-rm68200.c
3.2. U-Boot driver[edit source]
Bindings: drivers/video/raydium-rm68200.c
4. Orise Tech OTM8009a[edit source]
The Orise Tech OTM8009a is a MIPI® DSI panel driver.
For details and the datasheet please contact the OTM8009a driver provider.
4.1. Linux driver[edit source]
Bindings: Documentation/devicetree/bindings/display/panel/orisetech,otm8009a.txt
Sources: drivers/gpu/drm/panel/panel-orisetech-otm8009a.c
4.2. U-Boot driver[edit source]
Bindings: drivers/video/orisetech_otm8009a.c