This article does not intend to cover all STM32CubeIDE Serial Wire Viewer (SWV) capabilities; complete information is available in (UM2609), chapter 4. It only provides some setup information for STM32MP15 serie, debugging Cortex-M in Production Mode.
In that mode, the available console on the board (UART4) is used by Cortex-A Linux. The clock tree is managed by Linux and 'Trace clock' needed to setup SWO is available from Linux console with command:
awk '/ck_trace/{print $5}' /sys/kernel/debug/clk/clk_summary
In order to test, let's modify main.c file from a generated project with a looping variable 'i', as depicted hereafter.
Then, setup debug configuration, enabling SWV and setting the clock: 133.25MHz here.
Stopping Debug session, open SWV: Window > Show View > Other... > SWV > SWV Trace Log & SWV Data Trace.
In Configure Trace menu,
of SWVTrace Log, setup Comparator 0 in order to spy variable 'i'.
Then start the trace
.
Resuming debug session gives inside SWV Data Trace view the corresponding graphic.