This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User mNo edit summary |
Registered User mNo edit summary |
||
Line 28: | Line 28: | ||
rect 345 24 420 150 [[Dmaengine overview]] | rect 345 24 420 150 [[Dmaengine overview]] | ||
rect 693 190 768 280 [[DRM KMS overview]] | rect 693 190 768 280 [[DRM KMS overview]] | ||
rect 96 215 171 269 [[I2C overview]] | rect 96 215 171 269 [[I2C overview]] | ||
rect 693 306 767 496 [[IIO overview]] | rect 693 306 767 496 [[IIO overview]] |
Latest revision as of 19:22, 11 January 2021
This section gives an overview of Linux® kernel drivers (UPPERCASE in the figure) implemented for the STM32MP15 support, with their respective software frameworks (lowercase in the figure).
The components are grouped per functional domains.
Each Linux framework is further described in Linux operating system category articles.
Each STM32 MPU peripheral is introduced in peripherals overview articles.
Both those sections are reusing the same functional domain split.
The color code, explained in the legend, allows to see the code origin for each component.


- ALSA overview
- Category:Arm architecture
- Bluetooth overview
- Clock overview
- CEC overview
- Resource manager for coprocessing
- remoteproc framework overview
- Mailbox framework overview
- RPMsg framework overview
- Hardware spinlock overview
- Coprocessor management overview
- Hardware random overview
- Crypto API overview
- OP-TEE overview
- Linux kernel device tree
- Dmaengine overview
- DRM KMS overview
- I2C overview
- IIO overview
- Interrupt overview
- Overview of GPIO pins
- MMC overview
- MTD overview
- NVMEM overview
- CAN overview
- Ethernet overview
- WLAN overview
- Power overview
- Thermal overview
- Regulator overview
- Reset overview
- RTC overview
- Serial TTY overview
- SPI overview
- PWM overview
- USB overview
- V4L2 camera overview
- Watchdog overview
STM32MP15 Linux kernel overview