This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User mNo edit summary |
Registered User mNo edit summary |
||
Line 1: | Line 1: | ||
MB1262 board overview. | |||
== Board overview == | == Board overview == | ||
Line 48: | Line 43: | ||
== Links == | == Links == | ||
[[STM32MP15 resources#MB1262 schematics|MB1262 schematics]] | [[STM32MP15 resources#MB1262 schematics|MB1262 schematics]] | ||
<noinclude> | |||
{{PublicationRequestId | 7570 | 2018-06-19 |AlainF}} | |||
[[Category:STM32MP15 Evaluation boards]] | |||
[[Category:STM32MP15]] | |||
[[Category:ST boards]] | |||
</noinclude> |
Revision as of 15:30, 14 October 2019
MB1262 board overview.
1. Board overview
Motherboard MB1262, revision C-0.1: part of the STM32MP157x-EV1 Evaluation board


- Ethernet
- Microphone MEMS daughterboard connector
- Audio codec (Wolfson WM8994)
- Audio codec speaker
- Audio codec headset
- SPDIF RX (input)
- SPDIF TX (output)
- SmartCard
- Camera connector
- Ethernet daughterboard connector
- 2 x Samtec connectors (daughterboard)
- NAND Flash
- Trace connector
- RGB LTDC connector
- RS232
- External E2P connector
- USB micro-AB (OTG)
- Quad SPI Flash
- JTAG connector
- CAN FD (Flexible Datarate)
- 4 x USB Type-A (host)
- MFX header 4 pins
- MFX (Multi Function eXpander)
- DSI LCD connector
- Reset button
- Joystick
- Motor control connector
- GPIO expansion
2. Links