Last edited 4 years ago

STM32MP15 microprocessor: Difference between revisions

deleted>Frq08988
mNo edit summary
 
Registered User
 
(36 intermediate revisions by 7 users not shown)
Line 1: Line 1:
<noinclude>
In a first part, this article shows the STM32MP157 line '''part number codification''' and '''block diagram'''. STM32MP157 belongs to STM32MP1 Series (refer to the list of part numbers provided below).<br><br>
{{ToBeReviewedByProductMarketing}}
 
{{ArticleMainWriter|NathalieS}}
 
{{ArticleApprovedVersion| NathalieS | GeraldB , LoicP, VincentA |No previous approved version| AnneJ - 06Aug'18 - 8434| 29Aug'18  }}


[[Category:STM32 MPU microprocessor devices]]
</noinclude>
'''SUMMARY '''<br>
In a first part, this article shows the STM32MP157 line block diagram. STM32MP157 belongs to STM32MP15 Series (refer to the list of part numbers provided below).<br>
The second part of this article digs into technical aspects, and provides entry points to:
The second part of this article digs into technical aspects, and provides entry points to:
* STM32MP15 '''documentation'''
* STM32MP15 '''documentation'''
Line 16: Line 6:
* the list of '''boards''' supporting STM32MP15 devices
* the list of '''boards''' supporting STM32MP15 devices
* the supported '''software distributions''', that can be dowloaded into the STM32MP15 device.
* the supported '''software distributions''', that can be dowloaded into the STM32MP15 device.


==Introduction ==
==Introduction ==
Line 23: Line 12:
Arm<sup>&reg;</sup> Cortex<sup>&reg;</sup>-M4 coprocessor and its peripheral set are directly inherited from the STM32 MCU family <ref>[http://www.st.com/en/microcontrollers/stm32-32-bit-arm-cortex-mcus.html STM32 MCU family]</ref>.
Arm<sup>&reg;</sup> Cortex<sup>&reg;</sup>-M4 coprocessor and its peripheral set are directly inherited from the STM32 MCU family <ref>[http://www.st.com/en/microcontrollers/stm32-32-bit-arm-cortex-mcus.html STM32 MCU family]</ref>.


<onlyinclude>
==Part number codification ==
==Part number codification ==
The table below shows the different part numbers available in the STM32MP15 Series, together with their corresponding internal peripherals, security options and packages.<br />
The table below shows the STM32MP15 microprocessor different part numbers available, together with their corresponding internal peripherals, security options and packages.<br />
{{ProductMarketingReviewsComments| JLD : 4Dec:The table below shows the STM32MP15x part numbers with internal peripherals, security and packages support}}
 
* STM32MP15x
=== STM32MP15x lines ===
:{| class="wikitable"
:{| class="st-table"
|-
|-
!  !! STM32MP151 <br /> Access line !! STM32MP153 <br /> Foundation line!! STM32MP157 <br /> Advanced line
!  !! style="text-align:center;" | Cortex-A7 !! style="text-align:center;" | Cortex-M4 !! style="text-align:center;" | GPU !! style="text-align:center;" | Display !! style="text-align:center;" | CAN
|-
|-
| Cortex-A7|| Single || Dual || Dual  
| STM32MP15'''1''' || Single || Yes || No || TFT || No
|-
| STM32MP15'''3''' || Dual || Yes || No || TFT || Yes
|-
|  STM32MP15'''7''' || Dual || Yes || Yes || TFT/DSI || Yes
|}
 
=== Security and Cortex-A7 frequency===
:{| class="st-table"
!  !! style="text-align:center;" | Security !! style="text-align:center;" | Cortex-A7 frequency
|-
|-
| Cortex-M4 || Yes || Yes || Yes
| STM32MP15x'''A''' || Basic || 650 MHz<ref name="mission profile">Exposure to maximum rating conditions for
extended periods may affect device reliability. Device mission profile (application conditions)
is compliant with JEDEC JESD47 qualification standard. Refer to the [[STM32MP15 resources#DS12505|STM32MP15 Datasheet]] and [[STM32MP15 resources#AN5438|AN5438]] for further information.</ref>
|-
|-
| GPU || No || No || Yes
| STM32MP15x'''C''' || Secure boot + Cryptography ([[CRYP internal peripheral|CRYP]]) || 650 MHz<ref name="mission profile"></ref>
|-
|-
| Display || TFT || TFT || TFT/DSI
| STM32MP15x'''D''' || Basic || 800 MHz<ref name="mission profile"></ref><ref name="frequency">800 MHz part numbers are only available with '1' as junction temperatures range suffix (- 20 to + 105 °C).</ref>
|-
|-
| CAN || No || Yes || Yes
| STM32MP15x'''F''' || Secure boot + Cryptography ([[CRYP internal peripheral|CRYP]]) || 800 MHz<ref name="mission profile"></ref><ref name="frequency"></ref>
|}
|}


* Security:
=== Packages ===
:{| class="wikitable"
:{| class="st-table"
| STM32MP15xA || Basic
| STM32MP15xx'''AA''' || TFBGA448 18x18
|-
|-
| STM32MP15xC || Secure boot + Cryptography ([[CRYP internal peripheral|CRYP]])
| STM32MP15xx'''AB''' || LFBGA354 16x16
|}
* Packages:
:{| class="wikitable"
| STM32MP15xxAA || TFBGA448 18x18
|-
|-
| STM32MP15xxAB || LFBGA354 16x16
| STM32MP15xx'''AC''' || TFBGA361 12x12
|-
|-
| STM32MP15xxAC || TFBGA361 12x12
| STM32MP15xx'''AD''' || TFBGA257 10x10
|}
 
=== Junction temperature ===
:{| class="st-table"
| STM32MP15xxxx'''1''' || - 20 to + 105 °C<ref name="mission profile"></ref><ref name="frequency"></ref>
|-
|-
| STM32MP15xxAD || TFBGA257 10x10
| STM32MP15xxxx'''3''' || - 40 to + 125 °C<ref name="mission profile"></ref>
|}
|}
{{ProductMarketingReviewsComments| JLD : 4Dec:the newest dashboard gives all accurate part numbers}}
</onlyinclude>


== Block diagrams==
== Block diagram==
The below block diagram is related to the '''STM32MP157''' line which offers the richest set of features of the STM32MP15 Series.
Here below is the STM32MP157F block diagram offering the richest features set of the STM32MP15 microprocessor.
{{ProductMarketingReviewsComments| JLD : 4 Dec:I suggest the following sentence:
Here below is the STM32MP157 block diagram offering the richst features set of the STM32MP15x lines}}
[[File: STM32MP1_marketing_block_diagram.png|center|link=]]


{{ReviewsComments |NSA / LPA W826 : add here 2 block diagrams for STM32MP151 and STM32MP153 <br />
[[File: STM32MP157F_marketing_block_diagram.png|center|link=]]
GeraldB W840 : we concluded that there will be no other diagrams : this one is the only one available on marketing side and the other variants are subsets of this one, with delta explained just above}}
 
Notice that the diagram above is a functional view that is not fully aligned with the real design. For instance, SPDIF RX and SPDIF TX functions are grouped in a single box whereas SPDIF RX is implemented in one dedicated peripheral and SPDIF TX is supported by SAI.


==Technical documentation==
==Technical documentation==
* [[STM32MP15 resources#Reference manuals|STM32MP15 Reference Manual]]: device and internal peripheral user specifications
* [[STM32MP15 resources#Reference manuals|STM32MP15 Reference Manual]]: device and internal peripheral user specifications
* [[STM32MP15 resources#STM32MP157Cxx data brief|STM32MP15 Data Brief]]: package and pinout descriptions
* [[STM32MP15 resources#DS12505|STM32MP15 Datasheet]]: electrical characteristics, package and pinout descriptions


==Internal peripherals==
==Internal peripherals==
Line 81: Line 77:
* the list of instances available for each peripheral type,  
* the list of instances available for each peripheral type,  
* information on the way each instance can be shared between Arm<sup>&reg;</sup> Cortex<sup>&reg;</sup>-A7 and Cortex<sup>&reg;</sup>-M4 cores,
* information on the way each instance can be shared between Arm<sup>&reg;</sup> Cortex<sup>&reg;</sup>-A7 and Cortex<sup>&reg;</sup>-M4 cores,
{{ProductMarketingReviewsComments| JLD : 4Dec:Instance partitioning between Arm blabla.}}
* direct links to the software frameworks used to control the peripheral from  different Arm<sup>&reg;</sup> cores and security modes such as Cortex<sup>&reg;</sup>-A7 non secure, Cortex<sup>&reg;</sup>-A7 secure or Cortex<sup>&reg;</sup>-M4 (non secure).
* direct links to the software frameworks used to control the peripheral from  different Arm<sup>&reg;</sup> cores and security modes such as Cortex<sup>&reg;</sup>-A7 non secure, Cortex<sup>&reg;</sup>-A7 secure or Cortex<sup>&reg;</sup>-M4 (non secure).
<br clear=all>
<br clear=all>


Line 89: Line 83:
===Boards===
===Boards===
The list of boards that integrate STM32MP15 devices can be found in [[STM32MP15 boards]] article.
The list of boards that integrate STM32MP15 devices can be found in [[STM32MP15 boards]] article.
{{ProductMarketingReviewsComments| JLD : 4Dec:The list of boards supporting STM32MP15x Lines can be found in...}}


===Supported software distributions===
===Supported software distributions===
{|class="wikitable" style="text-align:center; border-color:#00C0FF; background:white; width:95%; cellspacing=0"
{|class="st-table" style="text-align:center; width:95%; cellspacing=0"
|-
|- style="vertical-align:bottom;"
| style="border-color:#00C0FF; background:white;" align="center" valign="bottom"|[[File:ST_logo.png|100px|link=STM32MPU Embedded Software distribution| text |STM32MPU Embedded Software distribution]] <br> [[STM32MPU Embedded Software distribution|'''STM32MPU Embedded Software distribution''']]
| [[File:ST_logo.png|100px|link=STM32MPU Embedded Software distribution| text |STM32MPU Embedded Software distribution]] <br> [[STM32MPU Embedded Software distribution|'''STM32MPU Embedded Software distribution''']]
| style="border-color:#00C0FF; background:white;" align="center" valign="bottom"|[[File:Android_logo.png|80px|link=STM32MPU Android Embedded Software distribution| text |STM32MPU Android Embedded Software distribution]] <br> [[STM32MPU Android Embedded Software distribution|'''STM32MPU Android Embedded Software distribution''']]
| [[File:Android_logo.png|80px|link=:Category:STM32MPU Embedded Software distribution for Android| text |STM32MPU Embedded Software distribution for Android]] <br> [[:Category:STM32MPU Embedded Software distribution for Android|'''STM32MPU Embedded Software distribution for Android''']]
|}
|}


Line 102: Line 95:
*Associated release notes
*Associated release notes


==References==
== References and foot notes==
<references/>
<references/>
<noinclude>
{{ReviewsComments|File to be reviewed by the marketing communication team}}
{{PublicationRequestId | 8334 | 2018-08-06 | AnneJ}}
[[Category:STM32 MPU microprocessor devices]]
</noinclude>

Latest revision as of 11:42, 5 March 2021

In a first part, this article shows the STM32MP157 line part number codification and block diagram. STM32MP157 belongs to STM32MP1 Series (refer to the list of part numbers provided below).

The second part of this article digs into technical aspects, and provides entry points to:

  • STM32MP15 documentation
  • articles dedicated to Internal peripherals that make the transition towards the software frameworks required to control these peripherals
  • the list of boards supporting STM32MP15 devices
  • the supported software distributions, that can be dowloaded into the STM32MP15 device.

1. Introduction[edit source]

STM32MP15 microprocessors are based on the Arm® Cortex®-A7 dual core. They support Trustzone mode for secure operations, a Vivante GPU and an Arm® Cortex®-M4 coprocessor.

Arm® Cortex®-M4 coprocessor and its peripheral set are directly inherited from the STM32 MCU family [1].

2. Part number codification[edit source]

The table below shows the STM32MP15 microprocessor different part numbers available, together with their corresponding internal peripherals, security options and packages.

2.1. STM32MP15x lines[edit source]

Cortex-A7 Cortex-M4 GPU Display CAN
STM32MP151 Single Yes No TFT No
STM32MP153 Dual Yes No TFT Yes
STM32MP157 Dual Yes Yes TFT/DSI Yes

2.2. Security and Cortex-A7 frequency[edit source]

Security Cortex-A7 frequency
STM32MP15xA Basic 650 MHz[2]
STM32MP15xC Secure boot + Cryptography (CRYP) 650 MHz[2]
STM32MP15xD Basic 800 MHz[2][3]
STM32MP15xF Secure boot + Cryptography (CRYP) 800 MHz[2][3]

2.3. Packages[edit source]

STM32MP15xxAA TFBGA448 18x18
STM32MP15xxAB LFBGA354 16x16
STM32MP15xxAC TFBGA361 12x12
STM32MP15xxAD TFBGA257 10x10

2.4. Junction temperature[edit source]

STM32MP15xxxx1 - 20 to + 105 °C[2][3]
STM32MP15xxxx3 - 40 to + 125 °C[2]

3. Block diagram[edit source]

Here below is the STM32MP157F block diagram offering the richest features set of the STM32MP15 microprocessor.

STM32MP157F marketing block diagram.png

Notice that the diagram above is a functional view that is not fully aligned with the real design. For instance, SPDIF RX and SPDIF TX functions are grouped in a single box whereas SPDIF RX is implemented in one dedicated peripheral and SPDIF TX is supported by SAI.

4. Technical documentation[edit source]

5. Internal peripherals[edit source]

Internal peripherals

STM32MP15 peripherals overview article gives a description of all the internal peripherals available on STM32MP15 devices, with direct links to the articles where you can find:

  • an overview of each peripheral
  • the list of instances available for each peripheral type,
  • information on the way each instance can be shared between Arm® Cortex®-A7 and Cortex®-M4 cores,
  • direct links to the software frameworks used to control the peripheral from different Arm® cores and security modes such as Cortex®-A7 non secure, Cortex®-A7 secure or Cortex®-M4 (non secure).


6. How to get further with STM32MP15 ecosystem[edit source]

6.1. Boards[edit source]

The list of boards that integrate STM32MP15 devices can be found in STM32MP15 boards article.

6.2. Supported software distributions[edit source]

STM32MPU Embedded Software distribution
STM32MPU Embedded Software distribution
STM32MPU Embedded Software distribution for Android
STM32MPU Embedded Software distribution for Android

Click the links above to find information on:

  • Distribution composition and associated software architecture
  • Associated release notes

7. References and foot notes[edit source]

  1. STM32 MCU family
  2. 2.0 2.1 2.2 2.3 2.4 2.5 Exposure to maximum rating conditions for extended periods may affect device reliability. Device mission profile (application conditions) is compliant with JEDEC JESD47 qualification standard. Refer to the STM32MP15 Datasheet and AN5438 for further information.
  3. 3.0 3.1 3.2 800 MHz part numbers are only available with '1' as junction temperatures range suffix (- 20 to + 105 °C).


Template:ReviewsComments