Applicable for STM32MP15x lines

Getting started/STM32MP1 boards/STM32MP157x-DK2/Let's start/Unpack the STM32MP157x-DK2 boardGetting started/STM32MP1 boards/STM32MP157x-DK2/Let's start/Populate the target and boot the imageGetting started/STM32MP1 boards/STM32MP157x-DK2/Let's start/Execute basic commandsGetting started/STM32MP1 boards/STM32MP157x-DK2/Let's start/Use the demo launcher


The STM32MP157x-DK2 Discovery kit is a flexible and complete solution for evaluating the capabilities of STM32MP15 microprocessor devices.
This module explains the basic steps to control your STM32MP157x-DK2 board.

Information
To complete this module, it is assumed a Linux® PC running under Ubuntu® 22.04 or 20.04 is used.

Refer to PC prerequisites