Approved version. Approved on: 15:57, 15 October 2020
- Last edited one year ago ago
STM32CubeIDE release note
STM32CubeIDE 1.3.0 - MPU support[edit]
This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series.
It provides:
- STM32MP1 sample or board selection,
- device configuration,
- target status widget,
- console management,
- cortex®-M project creation, compilation and debug in two modes:
- engineering mode, with Cortex®-M firmware download via JTAG/SWD
- production mode, with Cortex®-M firmware download :
- via Ethernet link to the LAN or point-to-point
- via Ethernet-over-USB for point-to-point connection
- SFRs view support for register access
- remote target path project property (for production mode)
- remote system explorer configuration
It is available on Linux® and Windows® platforms.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.3.0
|
Version 1.3.0
|
Installation guide | ||
User manual | ||
Detailed release note |
|