This article describes the content of OpenSTLinux distribution software release version openstlinux-4.19-thud-mp1-20-02-19, which is part of STM32MP15 ecosystem release note - v1.2.0.
1. Intended audience[edit source]
The targeted audience is STM32MP15 customers or partners.
2. Delivery scope and purpose[edit source]
The OpenSTLinux distribution is a Linux® distribution based on the OpenEmbedded build Framework. It runs on the Arm® Cortex®-A7 processors, and is a fundamental part of the STM32MPU Embedded Software distribution.
This delivery of OpenSTLinux distribution is part of STM32MP15-Ecosystem-v1.2.0 (see the STM32MP15 ecosystem release note - v1.2.0).
3. Licensing[edit source]
This software package is licensed under a SOFTWARE LICENSE AGREEMENT FOR ST MATERIALS (SLA). Customers may not use this package except in compliance with the software license agreement (SLA).
All of the packages use the same source components. All components and their respective licenses are listed here.
4. Supported hardware[edit source]
This software delivery is compatible with the following boards:
- STM32MP157C-EV1 Evaluation board. For more information on this board, please read the article STM32MP157C-EV1 - hardware description
- STM32MP157X-DK1 and STM32MP157X-DK2 Discovery kit. For more information on these boards, please read the article STM32MP157X-DKX - hardware description
5. Delivered features[edit source]
5.1. Main software components[edit source]
- Kernel version LTS v4.19.94
- TF-A version v2.0
- U-Boot version v2018.11
- OP-TEE version v3.3.0
- STM32CubeMP1 FW v1.2.0
- OpenEmbedded Thud (v2.6.4)
- Weston version v5.0.0
- GStreamer version v1.14.4
- GCC version v8.2
- OpenOCD version v0.10.0
- GCnano version v6.2.4
5.2. Detailed features[edit source]
5.2.1. Userland part[edit source]
This release introduces the package repository service to allow live installation of packages.
5.2.2. Kernel part[edit source]
v4.19-stm32mp-r3 : Linux Kernel LTS v4.19.94 delivery for STMP32MP15x support
For build details see README.HOW_TO.txt.
5.2.2.1. v4.19-stm32mp-r1 original release information[edit source]
- Adds device tree for the supported boards
- stm32mp157c-ev1
- stm32mp157c-ed1
- stm32mp157a-dk1
- stm32mp157c-dk2
- Adds/Supports drivers in kernel
Cortex® -A7 Features | Internal peripheral | Linux framework | Available |
---|---|---|---|
ADC | ADC | iio | yes |
DAC | DAC | iio | yes |
DMA | DMA | dmaengine | yes |
sigma delta ADC | DFSDM | iio | yes |
Audio Playback or Record | SAI | asoc | yes |
Audio Playback or Record | I2S | asoc | yes |
Audio record, SPDIF | SPDIF | asoc | yes |
Audio Record with DFSDM | DFSDM | asoc | yes |
Backlight | PWM | video/backlight | yes |
BT | UART | yes | |
Camera | DCMI | v4l2 | yes |
CAN | FDCAN | network | yes |
CEC | CEC | v4l2 | yes |
Coprocessing | IPCC | rpm | yes |
Crypto | CRYPTO | crypto | yes |
Crypto | HASH | crypto | yes |
Crypto | CRC | crypto | yes |
Crypto | RNG | yes | |
DDR | DDR | NA | yes |
DSI Backlight | DSI | drm/kms & video/backlight | yes |
DSI Display | DSI | drm/kms | yes |
eMMC | SDMMC | mmc | yes |
Ethernet | ETH | network | yes |
GPU | GPU | yes | |
HDMI Audio | I2S | asoc | yes on DK |
HDMI Display | LTDC & I2C | drm/kms | yes |
HW spinlock | HSEM | hw_spinlock | yes |
I2C | I2C | i2c | yes |
RGB display | LTDC | drm/kms | yes |
NAND Flash | FMC | mtd | yes |
NOR Flash | QUADSPI | mtd | yes |
Pin control | GPIO | Pinctrl | yes |
Power | PSCI1.0 | PSCI1.0 | yes |
PMIC | PMIC | regulator | yes |
RTC | RTC | rtc | yes |
SDCard - SDR50 | SDMMC | mmc | yes |
SDCard - SDR104 | SDMMC | mmc | yes |
SPI | SPI | spi | yes |
Timers | LPTIMER | pwm/iio | yes |
Timers | TIMER | pwm/iio | yes |
Timers - Capture | TIMER | pwm | yes |
Touchscreen | I2C | input/touchscreen | yes |
UART | U(S)ART | tty | yes |
USB Host | USBH | usb | yes |
USB OTG | USBOTG | usb | yes |
Video (GStreamer) | NA | NA | yes |
VREFBUF | VREFBUF | regulator | yes |
Watchdog | IWDG | watchdog | yes |
Wifi | SDIO | yes |
5.2.2.2. v4.19-stm32mp-r2 update release information[edit source]
- GPIO expansion and Arduino connectors pins configuration for PWM, SDMMC3, I2C5 and ADC
- USB OTG and USBH wakeup from CSTOP with a USB device
- USB OTG dynamic role switch on Type-C connector
- Audio improvements
- DDR Performance Monitor linux driver
- EFI Boot Stub support
- Various fixes and improvements, in addition to all the fixes incrementaly delivered on our Github.
5.2.2.3. v4.19-stm32mp-r3 update release information[edit source]
- 800 MHz part number (15xD and 15xF) support.
- DFSDM ADC scale/offset attributes support.
- RPMSG TTY driver improvements.
- RPROC driver improvements.
- DMA FIFO bypass (Direct mode) support.
- UART DMA support.
- PINCTRL RSVD (Reserved) pin configuration to reserve pins for a co-processor.
- I2C SMBus Alert support.
- I2C any bus frequency support.
- STMFX, PMIC drivers backport from kernel mainline.
- Various fixes and improvements, in addition to all the fixes incrementaly delivered on our Github.
5.2.3. U-boot part[edit source]
v2018.11-stm32mp-r4 : U-Boot v2018.11 delivery for STMP32MP15x support
For build details see board/st/stm32mp1/README or STM32MP15 U-Boot wiki page.
5.2.3.1. v2018.11-stm32mp-r2 original release information[edit source]
- Adds architecture stm32mp (arch/arm/mach-stm32mp) with STMP32MP15x support
- Adds the STMicroelectronics board stm32mp1 (board/st/stm32mp1).
This generic board supports all the bootable devices for all
STM32MP1 boards with generic distribution feature (CONFIG_DISTRO).
The supported bootable devices are:
- SDCard
- eMMC
- NOR (SF)
- NAND devices
- Adds device tree for the supported boards
- stm32mp157c-ev1
- stm32mp157c-ed1
- stm32mp157a-dk1
- stm32mp157c-dk2
- Adds defconfig for the 2 supported boot chain
- The "Trusted" boot chain (defconfig_file : stm32mp15_trusted_defconfig)
ROM code => FSBL = Trusted Firmware-A (TF-A) => SSBL = U-Boot in non-secure world - The trusted boot chain is the default boot chain solution delivered by STMicroelectronics with full features support - The "Basic" boot chain (defconfig_file : stm32mp15_basic_defconfig)
ROM code => FSBL = U-Boot SPL => SSBL = U-Boot in secure world - STMicroelectronics upstreams the Basic boot chain with a limited number of features, and the U-Boot community is able to extend this.
- The "Trusted" boot chain (defconfig_file : stm32mp15_trusted_defconfig)
- Adds/Supports drivers in U-Boot
- RCC drivers for Clock, Reset, Sysreset
- drivers/clk/clk_stm32mp1.c
- drivers/reset/stm32-reset.c
- GPIO (drivers/gpio/stm32f7_gpio.c)
- PINCONTROL (drivers/pinctrl/pinctrl_stm32.c)
- UART/USART (drivers/serial/serial_stm32.c)
- DDR controller and PHY (drivers/ram/stm32mp1)
- SDCard/MMC controller = SDMMC (drivers/mmc/stm32_sdmmc2.c)
- NAND controller FMC (drivers/mtd/nand/raw/stm32_fmc2_nand.c)
- NOR controller QSPI (drivers/spi/stm32_qspi.c)
- USB OTG controller (OTG DWC2) and PHY (USBPHYC)
- drivers/phy/phy-stm32-usbphyc.c
- drivers/usb/gadget/dwc2_udc_otg.c
- drivers/usb/gadget/gen_udc_otg_phy.c
- drivers/usb/host/dwc2.c
- ETH (drivers/net/dwc_eth_qos.c)
- I2C (drivers/i2c/stm32f7_i2c.c)
- PWR regulator (arch/arm/mach-stm32mp/pwr_regulator.c)
- VREF regulator (drivers/power/regulator/stm32-vrefbuf.c)
- STPMIC1 (PMIC and regulator)
- drivers/power/pmic/stpmic1.c
- drivers/power/regulator/stpmic1.c
- BSEC for OTP (arch/arm/mach-stm32mp/bsec.c)
- WATCHDOG (drivers/watchdog/stm32mp_wdt.c)
- ADC (drivers/adc/stm32-adc.c and stm32-adc-core.c)
- HWSINLOCK (drivers/hwspinlock/stm32_hwspinlock.c)
- IPCC mailbox (drivers/mailbox/stm32-ipcc.c)
- VIDEO drivers for LTDC and DSI
- drivers/video/stm32/stm32_dsi.c
- drivers/video/stm32/stm32_ltdc.c
- Panels drivers
- drivers/video/dw_mipi_dsi.c
- drivers/video/mipi_display.c
- drivers/video/orisetech_otm8009a.c
- drivers/video/raydium-rm68200.c
- SYSCFG init (in board: board/st/stm32mp1/stm32mp1.c)
- STMFX gpio expender (drivers/pinctrl/pinctrl-stmfx.c)
- The added, supported or modified commands are
- stm32prog for STM32CubeProgrammer tools support (USB or UART) in U-Boot (arch/arm/mach-stm32mp/cmd_stm32prog)
- rproc for M4 firmware load (drivers/remoteproc/stm32_copro.c)
- fuse support with 2 banks for OTP (BSEC) and STMPIC1 non volatile memory (drivers/misc/stm32mp_fuse.c)
- poweroff (arch/arm/mach-stm32mp/cmd_poweroff.c)
- stm32key (arch/arm/mach-stm32mp/cmd_stm32key.c)
- Information
- savenv is not supported (CONFIG_ENV_IS_NOWHERE is activated by default)
- boot from NAND is not supported for basic boot
- STM32Cube programmer is not supported by SPL in basic boot
5.2.3.2. v2018.11-stm32mp-r3 update release information[edit source]
- Add SPI driver
- Add RTC driver for UEFI
- Migrate qspi driver to spi-mem framework
- DDR setting v1.45 / alignment with latest CubeMX generation
- Solve issues of ethernet driver and phy
- Activate UEFI support for EBBR (https://github.com/ARM-software/ebbr)
- Update bootcmd and migrate to Kconfig (CONFIG_BOOTCOMMAND)
- Activate U-Boot ENV support in boot device (NOR/NAND/eMMC or SD card)
- Prepare bootcmd for Android
- Alignment for latest kernel device tree v4.19-stm32mp-r2
- Alignment with up-streamed drivers
- Many other corrections
5.2.3.3. v2018.11-stm32mp-r4 update release information[edit source]
- Add support of STM32MP15x Rev.Z
- Add support of 800 MHz part number (15xD and 15xF)
- Allow PLL1 configuration with OPP
- Increased vdd2_ddr for 32bits LPDDR2/3
- Correct the power-cycle for SDMMC
- Allow all frequency for I2C bus
- Correctly handle resource table and elf header in remote proc
- Support phy-reset-gpios in net driver
- Correct handle reference between video and panel driver (avoid crash for NULL ref)
- Device tree alignment with v4.19-stm32mp-r3
- Minor fixes
5.2.4. TF-A part[edit source]
v2.0-stm32mp-r3 : TF-A v3.0 delivery for STM32MP15 support
For build details see docs/plat/stm32mp1.rst or STM32MP15 TF-A wiki page.
5.2.4.1. v2.0-stm32mp-r1 original release information[edit source]
- Trusted Bootchain support (Monitor or OP-TEE)
- Bootrom -> TF-A (BL2) -> TF-A(SP_MIN) -> U-BOOT
- Bootrom -> TF-A (BL2) -> OP-TEE -> U-BOOT
- Add stm32mp1 architecture (plat/st/stm32mp1) with STM32MP15 support
- Following ARM requirements docs/porting-guide.rst
- Add a stm32mp common part (plat/st/stm32mp)
- Add stm32 peripherals drivers
- Official board supports all the following bootable devices:
- SDCard
- eMMC
- NOR (SPI Flash, Single and Dual mode)
- NAND devices (FMC controlled, BCH4/BCH8, ONFI, NON-ONFI)
- Adds device tree for the supported boards
- stm32mp157c-ev1
- stm32mp157c-ed1
- stm32mp157a-dk1
- stm32mp157c-dk2
- Clock tree configuration based on device tree
- Platform initialization
- CSI/HSI Calibration
- DDR initialization (device tree based) v1.41
- Secure Boot authentication and integrity check (ECDSA based) using dedicated STM32 header
- Secure platform configuration over device tree
- Shared resources management
- Early watchdog interrupt management
- Secure interrupt management
- PSCI support for power management
- STM32Programmer support
- Added drivers:
- BSEC driver for OTP management (drivers/st/bsec/bsec.c)
- RCC driver for Clock, Reset
- drivers/st/clk/stm32mp1_clk.c
- drivers/st/clk/stm32mp1_func.c
- drivers/st/clk/stm32mp_func.c
- driver/st/reset/stm32mp1_reset.c
- DDR controller and PHY
- drivers/st/ddr/stm32mp1_ddr.c
- drivers/st/ddr/stm32mp1_ddr_helpers.c
- drivers/st/ddr/stm32mp1_ram.c
- ETZPC driver (driver/etzpc/etzpc.c)
- HASH driver (driver/hash/hash_sec.c)
- I2C (driver/i2c/stm32_i2c.c)
- IO interface
- driver/st/io/io_mmc.c
- driver/st/io/io_stm32image.c
- WATCHDOG (driver/st/stm32_iwdg.c)
- SDCard/MMC controller (driver/st/mmc/stm32_sdmmc.c)
- NAND controller FMC
- driver/st/nand/io_nand.c
- driver/st/nand/nand.c
- STPMIC1 support
- driver/st/pmic/stm32mp_pmic.c
- driver/st/pmic/stpmic1.c
- NOR controller QSPI (driver/st/qspi/io_qspi.c)
- RNG driver (driver/st/rng/stm32_rng.c)
- RTC driver (driver/st/rtc/stm32_rtc.c)
- TAMPER driver(driver/st/tamper/stm32_tamp.c)
- TIMER driver for clock calibration (driver/st/timer/stm32_timer.c)
- UART driver (Console management)
- driver/st/uart/aarch32/stm32_console.S
- driver/st/uart/stm32mp1xx_hal_uart.c
- USB driver (No enumeration)
- driver/st/usb/usb_dwc2.c
- Others features:
- STM32CubeProgrammer support
- driver/st/io/io_programmer_st_usb.c
- driver/st/uart/ io_programmer_uart.c
- ARM SiP services:
- Definition (plat/st/stm32mp1/services/stm32mp1_svc_setup.c)
- Clock/Reset (plat/st/stm32mp1/services/rcc_svc.c)
- Power (plat/st/stm32mp1/services/pwr_svc.c)
- NVMEM (plat/st/stm32mp1/services/bsec_svc.c)
- Power Domain (plat/st/stm32mp1/services/low_power_svc.c)
- Dedicated STM32 Header tools (tools/stm32image/stm32image.c)
- STM32CubeProgrammer support
5.2.4.2. v2.0-stm32mp-r2 update release information[edit source]
- Enable LP/LV Stop on evaluation board
- DDR setting alignment with latest CubeMX generation
- TF-A: Flasher and/or storage support over build flags (BL2)
- Enable digital bypass check inside flash part
- Increase timer precision for calibration
- Update OTP management
- Decrease PLL1 frequency when switching in low power mode
- Many others corrections
5.2.4.3. v2.0-stm32mp-r3 update release information[edit source]
- Add support of STM32MP15x Rev.Z
- 800 MHz part number (15xD and 15xF) support
- Change boot sequence for max frequency support at boot time
- Switch down CPU freq on low power
- Manage DDR auto self refresh support
- TZC400 interrupt management
- SDMMC power cycle management
- Device tree OTP management
- I2C4 for PMIC up to 400KHz
- Correction for standby exit
- STGEN time correction after standby
- Others security fixes
5.2.5. OP-TEE part[edit source]
3.3.0-stm32mp-r3 : OP-TEE 3.3.0 delivery for STMP32MP15x support
Build instructions can be found in STM32MP15 OP-TEE wiki page.
The delivery includes the OP-TEE OS package for STM32MP15x platforms support as well as the several generic OP-TEE packages: OP-TEE client, OP-TEE examples and OP-TEE tests. This release note describes the changes in the OP-TEE OS package. Other OP-TEE packages not do need any modification to support the STM32MP15x platforms.
5.2.5.1. 3.3.0-stm32mp-r1 original release information[edit source]
Delivery based on OP-TEE release tag 3.3.0 with the following modifications:
- Add stm32mp1 architecture support for STM32MP15x with OP-TEE core running in internal SYSRAM (OP-TEE pager enabled):
- core/arch/arm/plat-stm32mp1/*
- Update STM32 UART driver for OP-TEE debug (output) console:
- core/drivers/stm32_uart.c
- Add generic board configuration through device tree technology and STM32MP15x boards description:
- stm32mp157c-ev1
- stm32mp157c-ed1
- stm32mp157c-dk2
- stm32mp157a-dk1 available for test only as it does not support suspend/resume mode.
- core/secure_dt.mk & changes in core/arch/arm/generic_boot.c
- core/arch/arm/fdts/*
- core/include/dt-bindings/*
- Add stm32mp1 platform clocks, reset and PWR drivers:
Clock driver excludes clock tree parenthood configuration which is expected from the secure bootloader for consistency considerations.
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_clk.c
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_rcc.c
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_pwr.c
- core/arch/arm/plat-stm32mp1/drivers/stm32_reset.c
- Add stm32mp1 platform CSI/HSI calibration, using STM32 TIM driver:
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_calib.c
- core/drivers/stm32_timer.c
- Add STPMIC1 driver and stm32mp1 platform driver for STPMIC1:
- core/drivers/stpmic1.c
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_pmic.c
- Add several STM32 drivers:
- STM32 BSEC (OTP): core/drivers/stm32_i2c.c
- STM32 ETZPC: core/drivers/stm32_etzpc.c
- STM32 GPIO and pin muxing: core/drivers/stm32_gpio.c
- STM32 I2C: core/drivers/stm32_i2c.c
- STM32 IWDG: core/drivers/stm32_iwdg.c
- STM32 RNG: core/drivers/stm32_rng.c
- STM32 RTC: core/drivers/stm32_rtc.c
- STM32 TIM: core/drivers/stm32_timer.c (support for HSI/CSI calibration only)
- Support assignment of peripheral to secure and/or non-secure world:
- core/arch/arm/plat-stm32mp1/shared_resources.c
- Add SiP platform services for BSEC, PWR and RCC accesses from non-secure world:
- core/arch/arm/plat-stm32mp1/service/bsec_svc.c
- core/arch/arm/plat-stm32mp1/service/pwr_svc.c
- core/arch/arm/plat-stm32mp1/service/rcc_svc.c
- Add platform suspend/resume for platform low power support over PSCI protocol:
This includes a DDR driver for autorefresh mode and SiP services for power states configuration.
- core/arm/arch/plat-stm32mp1/pm/*
- core/arch/arm/plat-stm32mp1/drivers/stm32mp1_ddr.c
- core/arch/arm/plat-stm32mp1/service/low_power.c
- Update GIC driver for low power state supports:
- core/drivers/gic.c
- core/kernel/interrupt.c
- Add generic timeout detection functions:
- core/arch/arm/kernel/delay.c
- Update generic memory mapping driver to support mapping of secure read-only memory:
- core/arch/arm/mm/core_mmu.c
- Update generic CPU suspend support to support LPAE mapping:
- core/arch/arm/sm/pm_a32.S
- Util for pre-formating OP-TEE boot images for verified boot (STM32 Header tool):
- core/arch/arm/plat-stm32mp1/stm32image.py
5.2.5.2. 3.3.0-stm32mp-r2 update release information[edit source]
- Increase timer precision for calibration
- Update OTP management
- DDR setting v1.45 / alignment with latest CubeMX generation
- Decrease PLL1 frequency when switching in low power mode
- Many others corrections
5.2.5.3. 3.3.0-stm32mp-r3 update release information[edit source]
- Add support of STM32MP15x Rev.Z
- 800 MHz part number (15xD and 15xF) support.
- Switch down CPU freq on low power
- Device tree OTP management
- I2C4 for PMIC up to 400KHz
- Build warning corrections
6. Main restrictions list[edit source]
- CubeMX configuration panels propose some internal peripheral modes not supported by TF-A or OP-TEE drivers running in Cortex-A7 secure context.
- The following table lists all known restrictions.
IP | Information/Restriction usage in Cortex-A7 secure context |
---|---|
I2C4/I2C6 | The SMBus-two-wire-Interface mode proposed is not supported for Cortex-A7 secure context (TF-A , OP-TEE) as no use case foreseen |
PWR | TF-A and OP-TEE implementation do not support wake-up events for secure IPs assigned to Cortex-A7 secure context |
RCC | The master clock output1 et 2, Audio clock input modes proposed are not applicable for Cortex-A7 secure context (TF-A, OP-TEE) |
SPI6 | The SPI SW driver is not available in OP-TEE implementation for Cortex-A7 secure context |
TAMP | OP-TEE implementation does not support TAMP_IN inputs and TAMP_OUT outputs in Cortex-A7 secure context |
USART1 | OP-TEE implementation does not support USART synchronous mode in Cortex-A7 secure context |
7. Minor release updates[edit source]
STMicroelectronics regularly delivers corrections through github® components which are u-boot, optee-os, tf-a, Linux kernel.
You can decide to incorporate them into your developer package (please refer to STM32MP1 Developer Package) or Distribution package.
For updating Distribution package please proceed as follow:
- Switch to github® mode your Distribution package
- Use the command devtool modify <recipe name> to have direct access to source code git used by build process
- In source code just extracted, use git command as git checkout -b WORK <github® TAG> to points on new revision of component
More rarely and independently, STMicroelectronics also delivers fixes on layers through github®. These changes can be integrated (via git commands) into your local STM32MP1 Distribution Package environment. Please find below the github® links of the quoted layers :
8. How to get started with openstlinux-4.19-thud-mp1-20-02-19[edit source]
Refer to How to get the software and start with this release.
9. Associated tools[edit source]
Refer to the Referenced tools release notes .
10. Detailed delivery content[edit source]
10.1. Detailed description of STMicroelectronics layers[edit source]
In OpenEmbedded, the build framework which was chosen by the OpenSTLinux distribution, a layer is a collection of recipes and/or configurations that can be used on top of OE-Core.
Typically, each layer is organized around a specific theme, such as adding recipes for building web browser software.
The implemented layers are listed below, together with the list of recipes contained in each layer and the related information.
10.1.1. meta-st-stm32mp[edit source]
Name of layer | Description |
---|---|
meta-st-stm32mp | BSP Layer for stm32mp |
Recipe Name | Path of recipe | Description |
---|---|---|
alsa-state-stm32mp1 | recipes-bsp/alsa/alsa-state-stm32mp1.bb | Alsa scenario files to enable alsa state restoration |
gcnano-driver-stm32mp | recipes-bsp/drivers/gcnano-driver-stm32mp_6.2.4.bb | GCNano kernel drivers |
sysdig-driver | recipes-bsp/drivers/sysdig-driver_git.bb | A New System Troubleshooting Tool Built for the Way You Work |
tf-a-stm32mp | recipes-bsp/trusted-firmware-a/tf-a-stm32mp_2.0.bb | Trusted Firmware-A for STM32MP1 |
u-boot-stm32mp | recipes-bsp/u-boot/u-boot-stm32mp_2018.11.bb | Universal Boot Loader for embedded devices for stm32mp |
u-boot-stm32mp-extlinux | recipes-bsp/u-boot/u-boot-stm32mp-extlinux.bb | Provide 'extlinux.conf' file for U-Boot |
u-boot-stm32mp-splash | recipes-bsp/u-boot/u-boot-stm32mp-splash_2018.11.bb | Universal Boot Loader Splash Screen for stm32mp embedded devices |
wifi-suspend | recipes-connectivity/wifi/wifi-suspend.bb | Systemd service to suspend/resume correctly the wifi |
cmsis-svd | recipes-devtools/cmsis-svd_git.bb | CMSIS SVD data files and parser |
gcc-arm-none-eabi-native | recipes-devtools/gcc-arm-none-eabi/gcc-arm-none-eabi-native_7.bb | Baremetal GCC for ARM |
nativesdk-gcc-arm-none-eabi | recipes-devtools/gcc-arm-none-eabi/nativesdk-gcc-arm-none-eabi_7.bb | Baremetal GCC for ARM |
openocd-stm32mp | recipes-devtools/openocd/openocd-stm32mp_0.10.0.bb | Free and Open On-Chip Debugging, In-System Programming and Boundary-Scan Testing |
sdcard-raw-tools | recipes-devtools/sdcard-raw-tools/sdcard-raw-tools.bb | Script for creating raw SDCARD image ready to flash |
svd-tools | recipes-devtools/svd-tools/svd-tools_git.bb | Python script for using CMSIS SVD parser with GDB |
libb64 | recipes-extended/libb64/libb64_git.bb | Library for base64 encoding/decoding data |
linux-examples-stm32mp1 | recipes-extended/linux-examples/linux-examples-stm32mp1.bb | ST STM32MP1 projects for Linux examples |
m4fwcoredump | recipes-extended/m4coredump/m4fwcoredump.bb | Script to manage coredump of cortexM4 |
m4projects-stm32mp1 | recipes-extended/m4projects/m4projects-stm32mp1.bb | STM32MP1 Firmware examples for CM4 |
gcnano-userland-multi-binary-debug-stm32mp | recipes-graphics/gcnano-userland/gcnano-userland-multi-binary-debug-stm32mp.bb | [DEBUG] Vivante libraries OpenGL ES, OpenVG and EGL (multi backend) |
gcnano-userland-multi-binary-stm32mp | recipes-graphics/gcnano-userland/gcnano-userland-multi-binary-stm32mp.bb | Vivante libraries OpenGL ES, OpenVG and EGL (multi backend) |
linux-firmware-bluetooth-bcm4343 | recipes-kernel/linux-firmware/linux-firmware-bluetooth-bcm4343.bb | Bluetooth firmware for BCM4343 |
linux-stm32mp | recipes-kernel/linux/linux-stm32mp_4.19.bb | Linux STM32MP Kernel |
optee-os-stm32mp | recipes-security/optee/optee-os-stm32mp_3.3.0.bb | OPTEE TA development kit for stm32mp |
st-image-bootfs | recipes-st/images/st-image-bootfs.bb | STM32MP bootfs Image |
st-image-userfs | recipes-st/images/st-image-userfs.bb | STM32MP userfs Image |
st-image-vendorfs | recipes-st/images/st-image-vendorfs.bb | STM32MP vendorfs Image |
packagegroup-st-demo | recipes-st/packagegroups/packagegroup-st-demo.bb | List of package to install on Userfs (with potential dependency) |
hidapi-stm32mp | recipes-support/hidapi/hidapi-stm32mp_0.8.0-rc1.bb | Multi-platform library to interface with USB and Bluetooth HID-Class devices |
libopencsd | recipes-support/libopencsd/libopencsd_0.10.0.bb | CoreSight Trace Decode library |
Addons on recipes: configuration, patch, .. | |
---|---|
Recipe Name | Path of recipe |
alsa-lib | recipes-bsp/alsa/alsa-lib_%.bbappend |
base-files | recipes-core/base-files/base-files_%.bbappend |
busybox | recipes-core/busybox/busybox_%.bbappend |
target-sdk-provides-dummy | recipes-core/meta/target-sdk-provides-dummy.bbappend |
systemd-conf | recipes-core/systemd/systemd-conf.bbappend |
cmsis-svd | recipes-devtools/cmsis-svd/cmsis-svd_git.bbappend |
gdb-cross | recipes-devtools/gdb/gdb-cross_%.bbappend |
gdb-cross-canadian | recipes-devtools/gdb/gdb-cross-canadian_%.bbappend |
svd-tools | recipes-devtools/svd-tools/svd-tools_git.bbappend |
libdrm | recipes-graphics/drm/libdrm_%.bbappend |
weston | recipes-graphics/wayland/weston_5.0.0.bbappend |
weston-init | recipes-graphics/wayland/weston-init.bbappend |
linux-firmware | recipes-kernel/linux-firmware/linux-firmware_git.bbappend |
pulseaudio | recipes-multimedia/pulseaudio/pulseaudio_%.bbappend |
10.1.2. meta-st-stm32mp-addons[edit source]
Name of layer | Description |
---|---|
meta-st-stm32mp-addons | BSP addons layer for stm32mp |
Addons on recipes: configuration, patch, .. | |
---|---|
Recipe Name | Path of recipe |
tf-a-stm32mp | recipes-bsp/trusted-firmware-a/tf-a-stm32mp_%.bbappend |
u-boot-stm32mp | recipes-bsp/u-boot/u-boot-stm32mp_%.bbappend |
m4projects-stm32mp1 | recipes-extended/m4projects/m4projects-stm32mp1.bbappend |
linux-stm32mp | recipes-kernel/linux/linux-stm32mp_%.bbappend |
optee-os-stm32mp | recipes-security/optee/optee-os-stm32mp_%.bbappend |
10.1.3. meta-st-openstlinux[edit source]
Name of layer | Description |
---|---|
meta-st-openstlinux | OpenSTLinux layer - framework/image settings |
Recipe Name | Path of recipe | Description |
---|---|---|
resize-helper | recipes-bsp/tools/resize-helper.bb | Tools for resizing the file system |
usbotg-gadget-config | recipes-bsp/tools/usbotg-gadget-config.bb | The goal is to enable USB gadget configuration |
psplash-drm | recipes-core/psplash/psplash-drm.bb | Basic splash screen which display a picture on DRM/KMS |
systemd-mount-partitions | recipes-core/systemd/systemd-mount-partitions.bb | Mount partitions |
systemd-networkd-configuration | recipes-core/systemd/systemd-networkd-configuration.bb | Basic networkd configuration |
libb64 | recipes-extended/libb64/libb64_git.bb | Library for base64 encoding/decoding data |
apt-openstlinux | recipes-devtool/apt-openstlinux/apt-openstlinux_1.0.bb | Add apt configuration files for OpenSTLinux |
lsb-openstlinux | recipes-extended/lsb/lsb-openstlinux.bb | LSB support to check gpu provider |
openstlinux-qt-eglfs | recipes-qt/qt5/openstlinux-qt-eglfs.bb | add script and material to help with eglfs qt configuration |
ai-hand-char-reco-launcher | recipes-samples/ai-nn-application/ai-hand-char-reco-launcher.bb | Hand writing character recognition launcher based on HCR Neural Network |
demo-application-3d-cube | recipes-samples/demo-application/demo-application-3d-cube.bb | Add support of 3d Cube application on Demo Launcher |
demo-launcher | recipes-samples/demo/demo-launcher.bb | Python script which launch several use-cases |
qrenc | recipes-samples/demo/qrenc.bb | qrenc which uses libqrencode to generate QR-code |
sensors-iks01a2 | recipes-samples/demo/sensors-iks01a2.bb | Python script which monitor temperature from sensor on Nucleo extension board iks01a2a |
event-gtk-player | recipes-samples/event-gtk-player/event-gtk-player_git.bb | GTK player with touch screen management |
demo-hotspot-wifi | recipes-samples/hotspot-wifi/demo-hotspot-wifi.bb | Shell script to enable/disable hotsopt wifi configuration |
st-example-image-qt | recipes-samples/images/st-example-image-qt.bb | ST example of image based on QT framework. |
st-example-image-x11 | recipes-samples/images/st-example-image-x11.bb | ST example of image based on X11. |
st-example-image-xfce | recipes-samples/images/st-example-image-xfce.bb | ST example of image based on XFCE framework. |
packagegroup-framework-sample-qt | recipes-samples/packagegroups/packagegroup-framework-sample-qt.bb | Framework sample qt components |
packagegroup-framework-sample-qt-extra | recipes-samples/packagegroups/packagegroup-framework-sample-qt-extra.bb | Framework sample qt extra components |
packagegroup-framework-sample-x11 | recipes-samples/packagegroups/packagegroup-framework-sample-x11.bb | Framework sample x11 components |
packagegroup-framework-sample-xfce | recipes-samples/packagegroups/packagegroup-framework-sample-xfce.bb | Framework sample xfce components |
optee-client | recipes-security/optee/optee-client.bb | OPTEE Client |
optee-examples | recipes-security/optee/optee-examples.bb | OP-TEE examples |
optee-test | recipes-security/optee/optee-test_git.bb | OP-TEE sanity testsuite |
packagegroup-optee-core | recipes-security/packagegroups/packagegroup-optee-core.bb | OPTEE core packagegroup |
packagegroup-optee-test | recipes-security/packagegroups/packagegroup-optee-test.bb | OPTEE test packagegroup |
libsmaf | recipes-security/smaf/libsmaf.bb | SMAF library |
st-image-core | recipes-st/images/st-image-core.bb | OpenSTLinux core image. |
st-image-weston | recipes-st/images/st-image-weston.bb | OpenSTLinux weston image with basic Wayland support (if enable in distro). |
packagegroup-framework-core-base | recipes-st/packagegroups/packagegroup-framework-core-base.bb | Framework core base components for display and mutlimedia |
packagegroup-framework-core | recipes-st/packagegroups/packagegroup-framework-core.bb | Framework core components for display and mutlimedia |
packagegroup-framework-core-extra | recipes-st/packagegroups/packagegroup-framework-core-extra.bb | Framework core extra components for display and mutlimedia |
packagegroup-framework-tools-base | recipes-st/packagegroups/packagegroup-framework-tools-base.bb | Framework tools base components (core,kernel,network,audio,ui,python2,python3) |
packagegroup-framework-tools | recipes-st/packagegroups/packagegroup-framework-tools.bb | Framework tools components (core,kernel,network,audio,ui,python2,python3) |
packagegroup-framework-tools-extra | recipes-st/packagegroups/packagegroup-framework-tools-extra.bb | Framework tools extra components (core,kernel,network,audio,ui,python2,python3) |
packagegroup-gstreamer1-0 | recipes-st/packagegroups/packagegroup-gstreamer1-0.bb | Gstreamer 1.0 components |
userfs-cleanup-package | recipes-support/userfs/userfs-cleanup-package.bb | Tools for cleaning apt databse |
Recipes addons, such as configurations and patches. | |
---|---|
Recipe name | Recipe path |
openssh | oe-core/recipes-connectivity/openssh/openssh_%.bbappend |
wireless-regdb | oe-core/recipes-connectivity/wireless-regdb/wireless-regdb_%.bbappend |
packagegroup-core-ssh-openssh | oe-core/recipes-core/packagegroups/packagegroup-core-ssh-openssh.bbappend |
dpkg | oe-core/recipes-devtools/dpkg/dpkg_%.bbappend |
ltrace | oe-core/recipes-devtools/ltrace/ltrace_git.bbappend |
cups | oe-core/recipes-extended/cups/cups_%.bbappend |
mesa | oe-core/recipes-graphics/mesa/mesa_18.1.9.bbappend |
ckermit | oe-core/recipes-support/ckermit/ckermit_%.bbappend |
libiio | oe-core/recipes-support/libiio/libiio_git.bbappend |
lvm2 | oe-core/recipes-support/lvm2/lvm2_%.bbappend |
glmark2 | recipes-benchmark/glmark2/glmark2_%.bbappend |
bluez5 | recipes-connectivity/bluez5/bluez5_%.bbappend |
connman | recipes-connectivity/connman/connman_%.bbappend |
busybox | recipes-core/busybox/busybox_%.bbappend |
packagegroup-core-eclipse-debug | recipes-core/packagegroups/packagegroup-core-eclipse-debug.bbappend |
packagegroup-core-tools-profile | recipes-core/packagegroups/packagegroup-core-tools-profile.bbappend |
systemd | recipes-core/systemd/systemd_239.bbappend |
systemd-conf | recipes-core/systemd/systemd-conf.bbappend |
systemd-serialgetty | recipes-core/systemd/systemd-serialgetty.bbappend |
apt | recipes-devtool/apt/apt_%.bbappend |
bash | recipes-extended/bash/bash_%.bbappend |
cairo | recipes-graphics/cairo/cairo_%.bbappend |
kmscube | recipes-graphics/kmscube/kmscube_git.bbappend |
lxdm | recipes-graphics/lxdm/lxdm_0.5.3.bbappend |
wayland-protocols | recipes-graphics/wayland/wayland-protocols_1.16.bbappend |
weston-init | recipes-graphics/wayland/weston-init.bbappend |
xserver-nodm-ini | recipes-graphics/x11-common/xserver-nodm-init_%.bbappend |
xinit | recipes-graphics/xorg-app/xinit_%.bbappend |
pixman | recipes-graphics/xorg-lib/pixman_0.34.0.bbappend |
alsa-utils | recipes-multimedia/alsa/alsa-utils_1.1.6.bbappend |
gstreamer1.0-libav | recipes-multimedia/gstreamer/gstreamer1.0-libav_1.14.4.bbappend |
gstreamer1.0-plugins-bad | recipes-multimedia/gstreamer/gstreamer1.0-plugins-bad_1.14.4.bbappend |
gstreamer1.0-plugins-base | recipes-multimedia/gstreamer/gstreamer1.0-plugins-base_1.14.4.bbappend |
gstreamer1.0-plugins-good | recipes-multimedia/gstreamer/gstreamer1.0-plugins-good_1.14.4.bbappend |
pulseaudio | recipes-multimedia/pulseaudio/pulseaudio_12.2.bbappend |
v4l-utils | recipes-multimedia/v4l2apps/v4l-utils_1.16.0.bbappend |
packagegroup-qt5-toolchain-target | recipes-qt/packagegroups/packagegroup-qt5-toolchain-target.bbappend |
qtbase | recipes-qt/qt5/qtbase_git.bbappend |
qtmultimedia | recipes-qt/qt5/qtmultimedia_git.bbappend |
packagegroup-st-demo | recipes-st/packagegroups/packagegroup-st-demo.bbappend |
ntp | recipes-support/ntp/ntp_%.bbappend |
netdata | recipes-webadmin/netdata/netdata_git.bbappend |