This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.1. STM32CubeIDE[edit source]
1.1. Overview[edit source]
From its release 1.1.0 available on www.st.com, STM32CubeIDE provides support for STM32 MPU Family.
The features previously proposed in STM32-CoPro-MPU Plugin for SW4STM32 IDE are now integrated within STM32Cube ecosystem meaning that now launching STM32CubeIDE, you can:
- select an STM32 MPU or an STM32 MPU Board,
- configure it, thanks to embedded STM32CubeMX features
- generate your project
- compile it
- debug it
This release addresses the Cortex®-M located inside the STM32MP1 Series.
It provides:
- Target Status Widget
- Console Management
- Cortex®-M Project Creation, Compilation and Debug in two modes:
- Engineering Mode, with Cortex®-M firmware download via JTAG/SWD
- Production Mode, with Cortex®-M firmware download :
- via Ethernet Link to the LAN or Point-to-Point
- via Ethernet-over-USB for point-to-point connection
- Remote Target Path project property (for Production Mode)
- Remote System Explorer configuration
It is available on Linux® and Windows® platforms.
1.2. Eclipse Perspectives[edit source]
1.2.1. Device Configuration Tool[edit source]
This Perspective provide STM32CubeMX feature for STM32 MPU Family.
1.2.2. C/C++[edit source]
C/C++ Perspective allows to build a Cortex-M project for STM32MP1 boards.
1.2.3. Debug[edit source]
Debug Configuration allows to select Production or Engineering modes.
1.3. Documentation[edit source]
A Getting Starting document for MP1 Serie is available from www.st.com.