Template:ArticleMainWriter Template:ReviewersList Template:ArticleApprovedVersion
More information can be found in the detailed release notes referenced later in this article.
1. SW4TM32 - System Workbench for STM32 2.8.0 - STM32-CoPro-MPU plugin version 1.0.0[edit source]
The STM32-CoPro-MPU plugin, based onto the System Workbench for STM32 (SW4STM32), targets the support of Cortex®-M core contained in the STM32MP1 Family.
It is included in System Workbench for STM32 from version 2.8.0.
It provides:
- the target status widget,
- the console management,
- the project creation, compilation and debug in two modes:
- Engineering Mode,
- Production Mode, with Cortex®-M firmware download :
- via Ethernet Network (LAN or Point-to-Point)
- via Ethernet over USB
- the remote system explorer configuration
It is available on Linux® and Windows® platforms.
Upgrading your System Workbench, STM32-CoPro-MPU plugin can be installed using the System Workbench for STM32 - Updates
in menu Windows > Preferences > Install/Update > Available Software Site.
The installation is then the standard Eclipse one: Help > Install New Software...
In order to access to the Ac6 site, take care to configure proxy at Eclipse level: in Windows > Preferences > General > Network Connections; Active Provider set to Manual.
Then after selecting HTTP proxy entry, click Edit... and enter your proxy setup.
IDE for Linux® host PC | IDE for Windows® host PC | |
---|---|---|
Download |
Version 1.0.0 in SW4STM32 2.8.0
|
Version 1.0.0 in SW4STM32 2.8.0
|
Installation |
$ chmod +x install_sw4stm32_linux_64bits-v2.8.run
$ ./install_sw4stm32_linux_64bits-v2.8.run
|
$ install_sw4stm32_win_64bits-v2.8.exe
|
Detailed release notes | Details about the content of this tool version are available on openstm32.org |
Details about the content of this tool version are available on openstm32.org |