Template:ArticleMainWriter Template:ArticleApprovedVersion
1. Overview
Template:Highlight (gst-play-1.0) is a GStreamer command line utility available with GStreamer-1.X.
This utility plays multimedia content using the Playbin element as a basic player. It takes as an input either individual files, URLs or a whole directories (in this case it will recurse into sub-directories as well).
2. Usage
gst-play accepts the following options:
Template:Board$ gst-play-1.0 --help
Usage:
gst-play-1.0 [OPTION?] FILE1|URI1 [FILE2|URI2] [FILE3|URI3] ...
Help Options:
-h, --help Show help options
--help-all Show all help options
--help-gst Show GStreamer Options
Application Options:
-v, --verbose Output status information and property notifications
--flags Control playback behaviour setting playbin 'flags' property
--version Print version information and exit
--videosink Video sink to use (default is autovideosink)
--audiosink Audio sink to use (default is autoaudiosink)
--gapless Enable gapless playback
--shuffle Shuffle playlist
--no-interactive Disable interactive control via the keyboard
--volume Volume
--playlist Playlist file containing input media files
-q, --quiet Do not print any output (apart from errors)
The user can control the playback through the host terminal keyboard. Press Template:Highlight to list the available keyboard shortcuts once the content is playing:
<space> Pause/Resume playback
<up/down arrows>
Volume up/down
<left/right arrows>
Seek back/forward
+/- Increase/decrease playback rate
d Reverse playback direction
t Cycle through trick modes
a Switch audio track
s Switch subtitle track
v Switch video track
> Skip to next item in playlist
< Go back to previous item in playlist
q, ESC Quit
Information provided by gst-play Ubuntu manual
3. Examples
Template:Info Template:InfoTemplate:UpdateNeededForNewBoard
3.1. Basic audio/video playback
Template:Board$ gst-play-1.0 Template:Av ref file
3.2. Video only playback
Template:Board$ gst-play-1.0 Template:Av ref file --audiosink=fakesink
Audio rendering is disabled, but audio decoding continues.
3.3. Playlist playback
Template:Board$ gst-play-1.0 Template:Av ref file Template:Av ref file Template:Av ref file Template:Av ref file
Press Template:Highlight to play the next file, Template:Highlight to play the previous one.
3.4. Loop or repeat the same video
This option is not currently available within gst-play but here are some alternatives:
- Playlist with the same video over and over. In the example below, the same video file is played 3 times. The video file can be added as many times as needed:
Template:Board$ gst-play-1.0 Template:Av ref file Template:Av ref file Template:Av ref file
- For loop (here 1000 times):
Template:Board$ for i in `seq 1 1000`;do gst-play-1.0 Template:Av ref file; done
3.5. Seek while playing
Template:Board$ gst-play-1.0 Template:Av ref file Template:Av ref file Template:Av ref file Template:Av ref file
Press Template:Highlight to seek forward, Template:Highlight to seek backward.
3.6. Change playback speed
Template:Board$ gst-play-1.0 Template:Av ref file
Press Template:Highlight to increase rate and Template:Highlight to decreased it.
3.7. HTTP streaming
Template:InfoTemplate:UpdateNeededForNewBoard Template:InternalInfo
Template:Board$ gst-play-1.0 Template:Av ref http
3.8. Audio/video playback on HDMI TV
Template:Info Template:UpdateNeededForNewBoard
Switch audio output on HDMI:
Template:Board$ pacmd set-card-profile 0 output:hdmi-stereo
Than play the video:
Template:Board$ gst-play-1.0 Template:Av ref file
3.9. Audio/video playback in background
Option Template:Highlight must be set in order to be able to play in background:
Template:Board$ gst-play-1.0 Template:Av ref file Template:Highlight & [1] 14998 root@stm32mp1:~# Now playing /av_h264_main_640x480_30fps_1000kbps_aac-lc_192kbps.mp4
Then to stop playback:
Template:Board$ killall gst-play-1.0
or
Template:Board$ fg <CTRL+C>