Template:ArticleApprovedVersion
1. Article purpose
This article provides the basic information needed to start using the Linux tool: netstat [1].
2. Introduction
The following table provides a brief description of the tool, as well as its availability depending on the software packages:
: this tool is either present (ready to use or to be activated), or can be integrated and activated on the software package.
: this tool is not present and cannot be integrated, or it is present but cannot be activated on the software package.
Tool | STM32MPU Embedded Software distribution | STM32MPU Embedded Software distribution for Android™ | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Name | Category | Purpose | Starter Package | Developer Package | Distribution Package | Starter Package | Developer Package | Distribution Package | ||
netstat | Monitoring tools | netstat[1] prints network connections, routing tables, interface statistics, masquerade connections, and multicast membership information. | ![]() |
![]() |
![]() |
|
3. Installing the trace and debug tool on your target board
3.1. Using the STM32MPU Embedded Software distribution
netstat is installed by default and ready to be used with all STM32MPU Embedded Software Packages.
It comes through the busybox:
which netstat | xargs ls -la /bin/netstat -> /bin/busybox.nosuid
3.2. Using the STM32MPU Embedded Software distribution for Android™
![]() |
Coming soon |
4. Getting started
Here are basic commands to start with netstat:
- Display kernel routing information
netstat -rn Kernel IP routing table Destination Gateway Genmask Flags MSS Window irtt Iface 0.0.0.0 10.99.3.254 0.0.0.0 UG 0 0 0 eth0 10.99.0.0 0.0.0.0 255.255.252.0 U 0 0 0 eth0 10.99.3.254 0.0.0.0 255.255.255.255 UH 0 0 0 eth0
- List out listening-only connections
netstat -tnl Active Internet connections (only servers) Proto Recv-Q Send-Q Local Address Foreign Address State tcp 0 0 0.0.0.0:19999 0.0.0.0:* LISTEN tcp 0 0 0.0.0.0:5355 0.0.0.0:* LISTEN tcp 0 0 10.99.1.237:53 0.0.0.0:* LISTEN tcp 0 0 127.0.0.1:53 0.0.0.0:* LISTEN tcp 0 0 127.0.0.1:953 0.0.0.0:* LISTEN tcp 0 0 0.0.0.0:1534 0.0.0.0:* LISTEN tcp 0 0 :::19999 :::* LISTEN tcp 0 0 :::5355 :::* LISTEN tcp 0 0 :::53 :::* LISTEN tcp 0 0 :::22 :::* LISTEN
5. To go further
Additional documentation is available on Internet about netstat. See References.
Refer to LinuxTemplate:Sup man page[1] for more details on command options.
6. References
- Useful external links
Document link | Document Type | Description |
---|---|---|
netstat (wikipedia.org) | Standard | wikipedia.org |
netstat examples | User Guide | binarytides.com |
netstat main commands | User Guide | geekflare.com |