This article describes the content of STM32MPU distribution for Android software release version Template:Highlight2, which is part of STM32MP15 ecosystem release note - v1.1.0.
1. Intended audience[edit source]
The targeted audience is STM32MP15 customers or partners.
2. Delivery scope and purpose[edit source]
The STM32MPU distribution for Android™ provides all necessary components for running, developing and/or making your own platform base don Android™ framework. It runs on the Arm® Cortex®-A7 processors, and is a fundamental part of the STM32MPU Embedded Software distribution for Android.
This delivery of STM32MPU distribution for Android is part of STM32MP15-Ecosystem-v1.0.0 (see the STM32MP15 ecosystem release note - v1.0.0).
3. Licensing[edit source]
This software package is licensed under a LIMITED LICENSE AGREEMENT FOR ST MATERIALS EVALUATION (LLA). Customers may not use this package except in compliance with the software license agreement (SLA).
All of the packages use the same source components. All components and their respective licenses are listed here.
4. Supported hardware[edit source]
This software delivery is compatible with the following boards:
- STM32MP157C-EV1 Evaluation board. For more information on this board, please read the article STM32MP157C-EV1 - hardware description
5. Delivered features[edit source]
5.1. Main software components[edit source]
- Android Common Kernel version v4.19.9
- TF-A version v2.0
- U-Boot version v2018.11-stm32mp-r2
- OP-TEE version v3.3.0
- STM32CubeMP1 FW v1.1.0
- GStreamer version v1.14.2
- GCC version arm-8.2-2019.01
- openOCD version v0.10.0
- GCnano version v6.2.4
5.2. Detailed features[edit source]
- by components
5.2.1. Kernel part[edit source]
5.2.2. U-boot part[edit source]
5.2.3. TF-A part[edit source]
5.2.4. OP-TEE part[edit source]
- or by main features
Domain | Feature | STM32MP15 Evaluation board |
Comment |
---|---|---|---|
Boot | Fastboot | ![]() |
Entering this mode through connect ST-Link console (uart) or by HW control |
Verified boot | ![]() |
||
A/B mechanism | ![]() |
A/B images available but boot on A by default | |
Recovery | ![]() |
||
Multimedia | Audio speaker | Partially | audio speaker output can be used only to connect heaset |
Audio headset | ![]() |
||
Audio USB | ![]() |
||
Camera | ![]() |
||
Camera USB | ![]() |
||
Video SW decode | ![]() |
480p30 max. without audio | |
Security | SELinux | ![]() |
|
Runtime verification | ![]() |
||
Trust environment | ![]() |
OP-TEE | |
Keystore | ![]() |
Only default software solution available | |
Network and connectivity | Ethernet | ![]() |
|
Wifi | ![]() |
Using USB dongle (RTL8723AU) | |
Wifi hotspot | ![]() |
||
BT / BLE | ![]() |
Using USB dongle (RTL8723AU) | |
USB | ![]() |
Mass storage / MTP / PTP | |
Systems | Boot control | Partially | Available but not enable |
Power control | Partially | Available but not enable | |
Thermal control | Partially | Available but not enable | |
Update engine | ![]() |
||
Sensors | Accelerometer | ![]() |
|
Gyroscope | ![]() |
||
Magnetometer | ![]() |
||
Proximity | ![]() |
||
Pressure | ![]() |
||
Temperature | ![]() |
||
Sensor Hub | ![]() |
||
Debug | ADB (USB) | ![]() |
|
ADB (Ethernet) | ![]() |
||
ADEB | ![]() |
||
Perfetto | ![]() |
||
SYSTRACE | ![]() |
||
Metrics | ![]() |
||
Storage | USB Key | ![]() |
|
microSD card | ![]() |
||
eMMC | ![]() |
||
Others | Lights | ![]() |
|
Touchscreen | ![]() |
6. Recommendations for use[edit source]
7. Main restrictions list[edit source]
8. Minor release updates[edit source]
9. How to get started with st-android-9.0.0-2019-09-27[edit source]
Refer to How to get the software and start with this release.
10. Associated tools[edit source]
Refer to the Referenced tools release notes .
++ Android Studio?
11. Demo applications[edit source]
11.1. STCopro M4Echo application[edit source]
11.2. STCopro M4Example application[edit source]
12. Change log / Main changes[edit source]
Initial version.
13. Detailed delivery content[edit source]
13.1. Detailed description of STMicroelectronics modules[edit source]
13.1.1. BSP modules[edit source]
Module name | Path of module | License | Description |
---|---|---|---|
stm32mp1-bootloader | device/stm/stm32mp1-bootloader | STM32MPU distribution for Android licenses - v1.0.0 | Trusted Firmware-A for STM32MP1 |
stm32mp1-kernel | device/stm/stm32mp1-kernel | TBD | blabla |
stm32mp1-tee | device/stm/stm32mp1-tee | TBD | blabla |
stm32mp1-openocd | device/stm/stm32mp1-openocd | TBD | blabla |
13.1.2. Common and peripherals modules[edit source]
Module name | Path of module | License | Description |
---|---|---|---|
stm32mp1 | device/stm/stm32mp1 | TBD | blabla |
allocator | device/stm/stm32mp1/peripheral/allocator | TBD | blabla |
audio | device/stm/stm32mp1/peripheral/audio | TBD | blabla |
bootctrl | device/stm/stm32mp1/peripheral/bootctrl | TBD | blabla |
camera | device/stm/stm32mp1/peripheral/camera | TBD | blabla |
composer | device/stm/stm32mp1/peripheral/composer | TBD | blabla |
copro | device/stm/stm32mp1/peripheral/copro | TBD | blabla |
health | device/stm/stm32mp1/peripheral/health | TBD | blabla |
lights | device/stm/stm32mp1/peripheral/lights | TBD | blabla |
memtrack | device/stm/stm32mp1/peripheral/memtrack | TBD | blabla |
oemlock | device/stm/stm32mp1/peripheral/oemlock | TBD | blabla |
thermal | device/stm/stm32mp1/peripheral/thermal | TBD | blabla |
usb | device/stm/stm32mp1/peripheral/usb | TBD | blabla |
wifi | device/stm/stm32mp1/peripheral/wifi | TBD | blabla |
13.1.3. Board modules[edit source]
Module name | Path of module | License | Description |
---|---|---|---|
eval | device/stm/stm32mp1/eval | TBD | blabla |
13.1.4. Coprocessor service module[edit source]
Module name | Path of module | License | Description |
---|---|---|---|
CoproService | packages/apps/CoproService | TBD | blabla |
13.1.5. ST application modules[edit source]
Module name | Path of module | License | Description |
---|---|---|---|
app | vendor/stm/app | TBD | blabla |