STM32CubeIDE release note

Revision as of 14:57, 9 July 2020 by Registered User

1. STM32CubeIDE 1.4.0 - MPU support[edit source]

This release of STM32CubeIDE provides support of the Cortex®-M core contained in the STM32MP1 Series, but also support for OpenSTLinux 2.x projects running on Cortex®-A (on Linux only).

It provides for Cortex®-M

  • STM32MP1 sample or board selection, including new MP15x-D & -F references,
  • device configuration,
  • target status widget, with visibility management (new)
  • console management with capability to force a console (new),
  • cortex®-M project creation, compilation and debug in two modes:
    • engineering mode, with Cortex®-M firmware download via JTAG/SWD
    • production mode, with Cortex®-M firmware download :
      • via Ethernet link to the LAN or point-to-point
      • via Ethernet-over-USB for point-to-point connection
  • check of ST-Link Firmware version (new)
  • SFR view support for register access
  • remote target path project property (for production mode)
  • remote system explorer configuration

Release 1.4.0 also brings support of OpenSTLinux 2.x projects on Linux platform, including:

  • installation of Yocto SDK: embedded or external to STM32CubeIDE
  • installation of OpenSTLinux projects Sources:
    • linux, project with:
      • standard build target (all, dtb, module..), plus MX Device Tree
      • support for running target update via "STM32 Cortex-A Linux Deployment" Running configuration
    • tf-a project with standard build target
    • u-boot project with standard build target
    • op-tee project with standard build target

It is available on Linux® and Windows® platforms.

STM32CubeIDE for Linux® host PC STM32CubeIDE for Windows® host PC
Download

Version 1.4.0

  • Download the preferred all-in-one Linux installer from my.st.com
    • Generic Linux Installer - STM32CubeIDE-Lnx
    • RPM Linux Installer - STM32CubeIDE-RPM
    • Debian Linux Installer - STM32CubeIDE-DEB

Version 1.4.0

  • Download the all-in-one Windows installer from my.st.com
    • Windows Installer - STM32CubeIDE-Win
Installation guide
  • Please refer to STM32CubeIDE Installation guide (UM2563) available on my.st.com.
User manual
  • When the installation is over, please see additional information about the STM32CubeIDE in my.st.com:
    • STM32CubeIDE quick start guide (UM2553)
    • Getting started with projects based on the STM32MP1 Series in STM32CubeIDE (AN5360)
Detailed release note
  • Details about the content of this tool version are available in Release Notes STM32CubeIDE release v1.4.0 from my.st.com: