The STM32MP13xx device errata sheet[1] lists the different device limitations and explains the corresponding workarounds (software and/or hardware) if any.
The objective of this article is to explain which of the workarounds described in this errata sheet are implemented in STM32MP1-ecosystem-v4.1.0 release.
The section column provides the id of the errata in the errata sheet document. Here is the legend used i "Rev.Y" of the table below. It refers to the availability and status of a given errata workaround for the described erratum:
- A = workaround available
- P = partial workaround available
- N = no workaround available
Here is the legend used in the columns "OpenSTLinux" and "CubeMP1" of the table below. It refers to the availability of a workaround for a given STM32MP13 ecosystem release:
- U = workaround to implement by User
- I = workaround Implemented
- NA= Errata Not Applicable in ST SW release
Wave your mouse over a status in the table to display the corresponding legend.
1. Workarounds to implement by customer
Function | Section | Limitation | Rev.Y | Comment | ||
---|---|---|---|---|---|---|
Arm® Cortex®-A7 core | 2.1.1 | Memory locations might be accessed speculatively due to instruction fetches when HCR.VM is set | A | U | NA | STM32MPU Embedded Software distribution does not activate Arm® Cortex®-A7 Hypervisor mode and hence the Virtual Memory second stage of translation. The customer should implement the workaround if the Hypervisor mode is used in his/her product. |
DMAMUX | 2.3.4 | Wrong input DMA request routed upon specific DMAMUX_CxCR register write coinciding with synchronization event | A | NA | U | STM32MPU Embedded Software distribution: Not applicable to since DMA Synchronous mode is not used. STM32CubeMP1_Package: The customer should provide the right DMAMUX signal polarity configuration when calling the HAL_DMAEx_ConfigMuxSync() function provided in STM32CubeMP1_Package Src/stm32mp1xx_hal_dma_ex.c . |
FMC | 2.4.1 | NOR Flash memory/PSRAM incorrect bus turnaround timing | A | U | STM32MPU Embedded Software distribution: Delays to applied by customer device tree. | |
ADC | 2.6.8 | ADC_AWDy_OUT reset by non-guarded channels | A | U | U | STM32MPU Embedded Software distribution: The customer should implement this workaround by configuring only ADC channels that are guarded by a watchdog in the device tree
STM32CubeMP1_Package: The customer should implement this workaround by configuring only ADC channels that are guarded by a watchdog in the application. |
LPTIM | 2.9.1 | Device may remain stuck in LPTIM interrupt when entering Stop mode | A | NA | U | STM32MPU Embedded Software distribution: The LPTIM interrupt is not used. STM32CubeMP1_Package: The customer should implement this workaround in MspDeinit(). |
2. Errata workarounds implemented in STM32MP13 ecosystem releases
Function | Section | Limitation | Rev.Y | Comment | ||
---|---|---|---|---|---|---|
Arm® Cortex®-A7 core | 2.1.2 | Cache maintenance by set/way operations can execute out of order | A | I | I | STM32MPU Embedded Software distribution: Implementation accepted by the community since Linux® kernel v5.3 in arch/arm/Kconfig (refer to ARM_ERRATA_814220). |
System | 2.2.2 | Incorrect reset of glitch-free kernel clock switch | P | I | STM32MPU Embedded Software distribution: By default, STPMIC1 performs a VDDCORE reset on NRST activation. | |
QUADSPI | 2.5.1 | Memory-mapped read of last memory byte fails | P | I | ||
DTS | 2.7.1 | DTS incorrect operation with LSE as reference clock and PCLK enabled | P | I | ||
LPTIM | 2.9.2 | MCU may remain stuck in LPTIM interrupt when clearing event flag | P | NA | I | |
I2C | 2.11.1 | Wrong data sampling when data setup time (tSU;DAT) is shorter than one I2C kernel clock period | P | I | I | STM32MPU Embedded Software distribution: Workaround implemented in device tree with a clock tree that configures the I2C kernel clock source to a frequency higher than 20 MHz. |
SPI | 2.13.1 | Master data transfer stall at system clock much faster than SCK | A | I | I | STM32MPU Embedded Software distribution: SPI is disabled after each EOT
STM32CubeMP1_Package: SPI is disabled after each EOT. |
2.13.3 | TXP interrupt occurring while SPI disabled | A | I | I | STM32MPU Embedded Software distribution: all interrupts are disabled before the SPI is disabled. | |
ETH | 2.16.6 | ARP offload function not effective | A | I |
3. Errata workarounds not applicable in STM32MP13 ecosystem releases
Function | Section | Limitation | Rev.Y | Comment | |||
---|---|---|---|---|---|---|---|
DMAMUX | 2.3.1 | SOFx not asserted when writing into DMAMUX_CFR register | N | NA | N | STM32MPU Embedded Software distribution: DMA Synchronous mode is not used. | |
2.3.4 | Wrong input DMA request routed upon specific DMAMUX_CxCR register write coinciding with synchronization event | A | NA | U | STM32MPU Embedded Software distribution: DMA Synchronous mode is not used. | ||
FMC | 2.4.2 | Incorrect FMC_CLK clock period when CLKDIV value is changed on-the-fly in continuous clock mode | A | NA | STM32MPU Embedded Software distribution: CLKDIV can't be changed on-the-fly. | ||
2.4.3 | NAND Flash memory IREF/IFEF flags wrongly asserted just after enabling in FMC_IER | A | NA | STM32MPU Embedded Software distribution: IREF/IFEF flags are not used. | |||
2.4.4 | Command sequencer accesses NAND Flash memory device while PBKEN bit is cleared in FMC_PCR | A | NA | STM32MPU Embedded Software distribution: PBKEN bit is set at probe time and never cleared on the flag. | |||
2.4.5 | NAND Flash memory IREF flag wrongly asserted after reset | A | NA | ||||
ADC | 2.6.1 | Injected queue of context is not available if JQM = 0 | N | NA | N | STM32MPU Embedded Software distribution: Injected conversion not implemented. | |
2.6.2 | Sampling time shortened in JAUTO auto delayed mode | A | NA | STM32MPU Embedded Software distribution: Injected conversion not implemented. | |||
2.6.5 | New context conversion initiated without waiting for trigger when writing new context in ADC_JSQR with JQDIS = 0 and JQM = 0 | A | NA | STM32MPU Embedded Software distribution: JQDIS = 1. | |||
2.6.6 | Two consecutive context conversions fail when writing new context in ADC_JSQR just after previous context completion with JQDIS = 0 and JQM = 0 | A | NA | STM32MPU Embedded Software distribution: JQDIS = 1. | |||
2.6.7 | Unexpected regular conversion when two consecutive injected conversions are performed in Dual interleaved mode | A | NA | STM32MPU Embedded Software distribution: Dual mode is not implemented. | |||
2.6.9 | Injected data stored in the wrong ADC_JDRx registers | A | NA | STM32MPU Embedded Software distribution: Injected conversion not implemented. | |||
2.6.10 | ADC slave data may be shifted in Dual regular simultaneous mode | A | NA | STM32MPU Embedded Software distribution: Dual mode is not implemented. | |||
LPTIM | 2.9.1 | Device may remain stuck in LPTIM interrupt when entering Stop mode | A | NA | U | STM32MPU Embedded Software distribution: LPTIM interrupt is not used | |
2.9.2 | MCU may remain stuck in LPTIM interrupt when clearing event flag | P | NA | I | STM32MPU Embedded Software distribution: LPTIM interrupt is not used | ||
RTC and TAMP | 2.10.2 | Binary mode: SSR is not reloaded with 0xFFFF FFFF when SSCLR = 1 | A | NA | STM32MPU Embedded Software distribution: Binary mode is not used | ||
USART | 2.12.1 | Anticipated end-of-transmission signaling in SPI slave mode | A | NA | STM32MPU Embedded Software distribution: SPI slave mode is not implemented | ||
SPI | 2.13.2 | Corrupted CRC return at non-zero UDRDET setting | P | NA | CRC is not supported in OpenSTLinux distribution. |
STM32MPU Embedded Software distribution: CRC is not supported | |
2.13.4 | Possible corruption of last-received data depending on CRCSIZE setting | A | NA | STM32MPU Embedded Software distribution: CRC is not supported |
4. Draft, to be deleted when article will be completed
Function | Section | Limitation | Status for STM32MP13xx Rev.B |
Status for STM32MP13xx Rev.Z |
Status for ecosystem release v4.1.0 |
Comment about the workaround implemented in STM32MP13 ecosystem |
---|---|---|---|---|---|---|
Arm® Cortex®-A7 core | 2.1.1 | Memory locations might be accessed speculatively due to instruction fetches when HCR.VM is set | A | A | N | Workaround not implemented: STM32MPU Embedded Software distribution does not activate Arm® Cortex®-A7 Hypervisor mode and hence the Virtual Memory second stage of translation. It is customer responsibility to implement the workaround if the Hypervisor mode is used in his/her product. |
2.1.2 | Cache maintenance by set/way operations can execute out of order | A | A | I | Implementation accepted by the community since Linux® kernel v5.3 in arch/arm/Kconfig (refer to ARM_ERRATA_814220). | |
2.1.3 | PMU events 0x07, 0x0C, and 0x0E do not increment correctly | A | N | TBC | ||
2.1.4 | PMU event counter 0x14 does not increment correctly | A | A | N | No impact on the system. Minor impact on performance measurement. No workaround provided by Arm for Linux kernel PMU driver. | |
2.1.5 | Exception mask bits are cleared when an exception is taken in Hyp mode | A | N | TBC | ||
System | 2.2.1 | TPIU fails to output sync after the pattern generator is disabled in Normal mode | A | A | N | No workaround implemented. No impact on the system since this issue occurs only on the trace port. |
2.2.2 | Incorrect reset of glitch-free kernel clock switch | A | P | TBC | ||
2.2.3 | SAES, RNG, PKA stuck after first stage bootloader (FSBL) decryption | P | A | TBC | ||
DMAMUX | 2.3.1 | SOFx not asserted when writing into DMAMUX_CFR register | A | N | TBC | |
2.3.2 | OFx not asserted for trigger event coinciding with last DMAMUX request | A | N | TBC | . | |
2.3.3 | OFx not asserted when writing into DMAMUX_RGCFR register | A | N | TBC | ||
2.3.4 | Wrong input DMA request routed upon specific DMAMUX_CxCR register write coinciding with synchronization event | A | A | P | Not applicable to OpenSTLinux distribution since DMA Synchronous mode is not used. It is customer responsibility to provide the right DMAMUX signal polarity configuration when calling the HAL_DMAEx_ConfigMuxSync() function provided in STM32CubeMP1 Package Src/stm32mp1xx_hal_dma_ex.c . | |
FMC | 2.4.1 | NOR Flash memory/PSRAM incorrect bus turnaround timing | A | A | TBC | |
2.4.2 | Incorrect FMC_CLK clock period when CLKDIV value is changed on-the-fly in continuous clock mode | A | A | TBC | ||
2.4.3 | NAND Flash memory IREF/IFEF flags wrongly asserted just after enabling in FMC_IER | A | A | TBC | ||
2.4.4 | Command sequencer accesses NAND Flash memory device while PBKEN bit is cleared in FMC_PCR | A | A | TBC | ||
2.4.5 | NAND Flash memory IREF flag wrongly asserted after reset | A | A | TBC | ||
2.4.6 | NAND ECC corrupted due to insufficient ECCEN low period in between sectors | A | A | TBC | ||
QUADSPI | 2.5.1 | Memory-mapped read of last memory byte fails | P | P | A | Implemented in OpenSTLinux distribution drivers/spi/spi-stm32-qspi.c |
ADC | 2.6.1 | Injected queue of context is not available if JQM = 0 | P | N | TBC | |
2.6.2 | Sampling time shortened in JAUTO auto delayed mode | P | A | TBC | ||
2.6.3 | Load multiple not supported by ADC interface | P | A | TBC | ||
2.6.4 | Overrun flag might not be set when converted data have not been read before new data are written | P | A | TBC | ||
2.6.5 | New context conversion initiated without waiting for trigger when writing new context in ADC_JSQR with JQDIS = 0 and JQM = 0 | A | A | Not applicable to Linux stm32-adc driver , since JQDIS = 1. | ||
2.6.6 | Two consecutive context conversions fail when writing new context in ADC_JSQR just after previous context completion with JQDIS = 0 and JQM = 0 | P | A | Not applicable to Linux stm32-adc driver , since JQDIS = 1. | ||
2.6.7 | Unexpected regular conversion when two consecutive injected conversions are performed in Dual interleaved mode | A | A | Not applicable to Linux stm32-adc driver , since Dual mode is not used. | ||
2.6.8 | ADC_AWDy_OUT reset by non-guarded channels | A | A | TBC | ||
2.6.9 | Injected data stored in the wrong ADC_JDRx registers | A | A | TBC | ||
2.6.10 | ADC slave data may be shifted in Dual regular simultaneous mode | A | A | TBC | ||
DTS | 2.7.1 | DTS incorrect operation with LSE as reference clock and PCLK enabled | A | A | TBC | |
TIM | 2.8.1 | One-pulse mode trigger not detected in master-slave reset + trigger configuration | P | P | N | This workaround is proposed only as a recommendation. |
2.8.2 | Consecutive compare event missed in specific conditions | P | N | TBC | This workaround is proposed only as a recommendation. | |
2.8.3 | Output compare clear not working with external counter reset | P | P | TBC | ||
LPTIM | 2.9.1 | Device may remain stuck in LPTIM interrupt when entering Stop mode | A | A | N | The LPTIM interrupt is not used in OpenSTLinux distribution. This workaround is not implemented in STM32CubeMP1 Package. It is customer responsibility to implement it in MspDeinit(). |
2.9.2 | MCU may remain stuck in LPTIM interrupt when clearing event flag | P | P | I | The LPTIM interrupt is not used in OpenSTLinux distribution. It is implemented in STM32CubeMP1 Package Src/stm32mp1xx_hal_lptim.c . | |
2.9.3 | LPTIM events and PWM output are delayed by 1 kernel clock cycle | P | P | TBC | ||
RTC and TAMP | 2.10.1 | Alarm flag may be repeatedly set when the core is stopped in debug | A | N | TBC | |
2.10.2 | Binary mode: SSR is not reloaded with 0xFFFF FFFF when SSCLR = 1 | A | A | TBC | ||
I2C | 2.11.1 | Wrong data sampling when data setup time (tSU;DAT) is shorter than one I2C kernel clock period | P | P | I | This workaround is implemented in TF-A fdts with a clock tree that configures the I2C kernel clock source to a frequency higher than 20 MHz.
It is valid for both OpenSTLinux distribution and STM32CubeMP1 Package. |
2.11.2 | Spurious bus error detection in master mode | A | A | N | In order to get real bus error notifications, this workaround is implemented neither within OpenSTLinux distribution nor within STM32CubeMP1 Package. | |
2.11.3 | OVR flag not set in underrun condition | P | N | TBC | ||
2.11.4 | Transmission stalled after first byte transfer | A | A | N | ||
USART | 2.12.1 | Anticipated end-of-transmission signaling in SPI slave mode | A | A | TBC | |
2.12.2 | Data corruption due to noisy receive line | A | A | TBC | ||
2.12.3 | USART does not generate DMA requests after setting/clearing DMAT bit | A | A | TBC | ||
SPI | 2.13.1 | Master data transfer stall at system clock much faster than SCK | A | A | I | SPI is disabled after each EOT in OpenSTLinux distribution drivers/spi/spi-stm32.c and in STM32CubeMP1 Package Src/stm32mp1xx_hal_spi.c . |
2.13.2 | Corrupted CRC return at non-zero UDRDET setting | P | P | N | CRC is not supported in OpenSTLinux distribution. This workaround is not implemented in STM32CubeMP1 Package. | |
2.13.3 | TXP interrupt occurring while SPI disabled | A | A | I | This workaround is implemented in OpenSTLinux distribution, drivers/spi/spi-stm32.c ensures that all interrupts are disabled before the SPI is disabled. This workaround is implemented in STM32CubeMP1 Package Src/stm32mp1xx_hal_spi.c . | |
2.13.4 | Possible corruption of last-received data depending on CRCSIZE setting | A | A | N | CRC is not supported in OpenSTLinux distribution. | |
FDCAN | 2.14.1 | Desynchronization under specific condition with edge filtering enabled | A | A | N | |
2.14.2 | Tx FIFO messages inverted under specific buffer usage and priority setting | A | A | N | ||
2.14.3 | DAR mode transmission failure due to lost arbitration | A | A | N | ||
OTG | 2.14.1 | Host packet transmission may hang when connecting the full speed interface through a hub to a low-speed device | A | N | TBC | |
ETH | 2.16.1 | Incorrect L4 inverse filtering results for corrupted packets | A | N | TBC | |
2.16.2 | Rx DMA may fail to recover upon DMA restart following a bus error, with Rx timestamping enabled | A | A | N | ||
2.16.3 | Spurious receive watchdog timeout interrupt | A | A | N | ||
2.16.4 | Incorrect flexible PPS output interval under specific conditions | A | A | N | ||
2.16.5 | Packets dropped in RMII 10Mbps mode due to fake dribble and CRC error | A | A | N | ||
2.16.6 | ARP offload function not effective | A | A | I | ARP software support is used in OpenSTLinux distribution. | |
2.16.7 | Spurious checksum error upon MTL pending Tx queue flush | A | N | TBC |
5. References
""