This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.
1. STM32CubeIDE 1.1.0 - MPU Support[edit source]
This release of STM32CubeIDE provides support of Cortex®-M core contained in the STM32MP1 Family.
It provides:
- STM32MP1 sample or board selection
- Device Configuration
- Target Status Widget
- Console Management
- Cortex®-M Project Creation, Compilation and Debug in two modes:
- Engineering Mode, with Cortex®-M firmware download via JTAG/SWD
- Production Mode, with Cortex®-M firmware download :
- via Ethernet Link to the LAN or Point-to-Point
- via Ethernet-over-USB for point-to-point connection
- SFR View support for register access
- Remote Target Path project property (for Production Mode)
- Remote System Explorer configuration
It is available on Linux® and Windows® platforms.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.1.0
|
Version 1.1.0
|
Installation |
Unzip your package: $ unzip en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh.zip
$ chmod +x en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh $ ./en.st-stm32cubeide_1.1.0_x_x_x_amd64.x.sh
|
Unzip your package with your favorite extractor, then
$ en.st-stm32cubeide_1.1.0_x_x_x_x86_64.exe
|