Registered User (Merge articles) |
Registered User mNo edit summary |
||
Line 7: | Line 7: | ||
==Software frameworks== | ==Software frameworks== | ||
{{: | {{:STM32MP15_internal_peripherals_software_table_template}} | ||
| Core/I/Os | | Core/I/Os | ||
| [[#ST_MFX_.28Multi-Function_eXpander.29|ST MFX (Multi-Function eXpander)]] | | [[#ST_MFX_.28Multi-Function_eXpander.29|ST MFX (Multi-Function eXpander)]] |
Revision as of 15:54, 1 February 2022
1. Article purpose
The purpose of this article is to:
- list the I/O expanders hardware components that might be integrated in the different STM32MPU boards
- link these components to the corresponding software framework(s)
- point to the datasheet(s) of these components
- explain, when necessary, how to configure these components.
2. Software frameworks
Domain | Peripheral | Software components | Comment | ||
---|---|---|---|---|---|
OP-TEE | Linux | STM32Cube | |||
Core/I/Os | ST MFX (Multi-Function eXpander) | Linux IOs pins overview | I/O expander | ||
Core/I/Os | MCP23017 | Linux IOs pins overview | I/O expander |
3. ST MFX (Multi-Function eXpander)
The ST MFX is an STM32L152 slave controller whose firmware embeds an I/O expander feature with 16 GPIOs + 8 GPIOs extra if other features (resistive touchscreen controller and IDD measurement) are not enabled.
For details, refer to UM2535, chapter MFX IO expander.
3.1. Linux driver
Bindings: Documentation/devicetree/bindings/mfd/st,stmfx.yaml
Sources:
4. MCP23017
The MCP23017 is a 16-bit input/output port expander with interrupt output.
For details and the datasheet please contact the MCP23017 I/O expander provider.
4.1. Linux driver
Bindings: Documentation/devicetree/bindings/pinctrl/pinctrl-mcp23s08.txt
Sources: