Registered User mNo edit summary |
Registered User mNo edit summary |
||
Line 10: | Line 10: | ||
Each STM32 MPU '''peripheral''' is introduced in [[STM32MP25 peripherals overview|peripherals overview articles]].<br> | Each STM32 MPU '''peripheral''' is introduced in [[STM32MP25 peripherals overview|peripherals overview articles]].<br> | ||
Both those sections are reusing the same functional domain split. | Both those sections are reusing the same functional domain split. | ||
{{ReviewsComments|-- [[User:Jean Christophe Trotin|Jean Christophe Trotin]] ([[User talk:Jean Christophe Trotin|talk]]) 16:45, 3 January 2024 (CET)<br />The links to "PCIe overview" and "I3C overview" are missing (planned for MML). "GPU overview" (rect 724 23 791 68) is also missing, but not planned for MML}} | |||
The color code, explained in the legend, allows to see the code origin for each component. | The color code, explained in the legend, allows to see the code origin for each component. | ||
Line 37: | Line 38: | ||
rect 648 143 707 168 [[V4L2 video codec overview | Hardware video decoding]] | rect 648 143 707 168 [[V4L2 video codec overview | Hardware video decoding]] | ||
rect 648 177 707 202 [[V4L2 camera overview]] | rect 648 177 707 202 [[V4L2 camera overview]] | ||
rect 722 87 789 203 [[DRM KMS overview]] | rect 722 87 789 203 [[DRM KMS overview]] | ||
poly 13 201 153 201 153 278 80 278 80 308 13 308 [[Power overview]] | poly 13 201 153 201 153 278 80 278 80 308 13 308 [[Power overview]] | ||
Line 51: | Line 51: | ||
rect 87 356 153 401 [[Hardware random overview]] | rect 87 356 153 401 [[Hardware random overview]] | ||
rect 87 407 153 432 [[OP-TEE overview]] | rect 87 407 153 432 [[OP-TEE overview]] | ||
rect 90 441 150 466 [[ | rect 90 441 150 466 [[Resource Isolation Framework overview]] | ||
rect 172 357 316 402 [[MTD overview]] | rect 172 357 316 402 [[MTD overview]] | ||
rect 172 426 239 471 [[MMC overview]] | rect 172 426 239 471 [[MMC overview]] |
Revision as of 17:45, 3 January 2024
This section gives an overview of Linux® kernel drivers (UPPERCASE in the figure) implemented for the STM32MP25 support, with their respective software frameworks (lowercase in the figure).
The components are grouped per functional domains.
Each Linux framework is further described in Linux operating system category articles.
Each STM32 MPU peripheral is introduced in peripherals overview articles.
Both those sections are reusing the same functional domain split.
The color code, explained in the legend, allows to see the code origin for each component.