Template:ArticleMainWriter Template:ArticleProposedVersion
Develop on Arm® Cortex®-M4 | What's next | |||||
Install the IDE | Install STM32Cube MP1 package | Modify, rebuild and reload a firmware |
1. Overview[edit source]
This stage explains how to install STM32CubeIDE to develop on STM32MPU Arm® Cortex®-M coprocessors.
2. Install STM32CubeIDE[edit source]
STM32 MPU support, inside STM32CubeIDE, is available on Linux® and Windows® host PCs, but it is NOT on macOS®.
STM32CubeIDE for Linux® host PC | STM32CubeIDE for Windows® host PC | |
---|---|---|
Download |
Version 1.16.0
|
Version 1.16.0
|
Installation guide | ||
User manual | ||
Detailed release note |
| |
Errata |
Minor releases may be available from the update site. Check chapter 10 in (UM2609) for more information on how to update STM32CubeIDE.