Template:ArticleMainWriter Template:ArticleProposedVersion
![]() | ||||||
Develop on Arm® Cortex®-A7 | Develop on Arm® Cortex®-M4 | |||||
![]() |
Install the SDK | ![]() |
Create a simple hello-world application | ![]() |
Modify, rebuild and reload the Linux® kernel | ![]() |
1. Overview[edit source]
This stage will explain you how to install Software Development Kit (SDK).
2. Host computer configuration[edit source]
2.1. Install extra package[edit source]
In order to do basic development tasks or basic cross-compilation, some extra Ubuntu packages should be installed:
sudo apt-get update sudo apt-get install sed wget curl cvs subversion git-core coreutils unzip texi2html texinfo docbook-utils gawk python-pysqlite2 diffstat help2man make gcc build-essential g++ desktop-file-utils chrpath libxml2-utils xmlto docbook bsdmainutils iputils-ping cpio python-wand python-pycryptopp python-crypto sudo apt-get install libsdl1.2-dev xterm corkscrew nfs-common nfs-kernel-server device-tree-compiler mercurial u-boot-tools libarchive-zip-perl sudo apt-get install ncurses-dev bc linux-headers-generic gcc-multilib libncurses5-dev libncursesw5-dev lrzsz dos2unix lib32ncurses5 repo libssl-dev
2.2. Additionnal configurations[edit source]
- Allow up to 16 partitions per mmc
By default, on Linux system, a maximum of 8 partitions are allowed on mmc. All Packages (Starter Package, ...) need more than 10 partitons for the storage device. In order to extend the number of partitions per device to 16, the following options must be added to modprobe:
echo 'options mmc_block perdev_minors=16' > /tmp/mmc_block.conf sudo mv /tmp/mmc_block.conf /etc/modprobe.d/mmc_block.conf
![]() |
![]() |
![]() |