This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.Registered User (Merge articles) |
Registered User mNo edit summary |
||
Line 12: | Line 12: | ||
{{ImageMap|Image: STM32MP15 Linux kernel.png {{!}} frame {{!}} center {{!}} STM32MP15 Linux kernel overview | {{ImageMap|Image: STM32MP15 Linux kernel.png {{!}} frame {{!}} center {{!}} STM32MP15 Linux kernel overview | ||
rect 525 26 678 113 [[ALSA overview]] | rect 525 26 678 113 [[ALSA overview]] | ||
rect 12 24 86 75 | rect 12 24 86 75 {{CodeSource | Linux kernel | Documentation/arm/stm32/overview.rst}} | ||
rect 437 154 504 183 [[Bluetooth overview]] | rect 437 154 504 183 [[Bluetooth overview]] | ||
rect 263 118 336 169 [[Clock overview]] | rect 263 118 336 169 [[Clock overview]] |
Latest revision as of 11:59, 21 October 2021
This section gives an overview of Linux® kernel drivers (UPPERCASE in the figure) implemented for the STM32MP15 support, with their respective software frameworks (lowercase in the figure).
The components are grouped per functional domains.
Each Linux framework is further described in Linux operating system category articles.
Each STM32 MPU peripheral is introduced in peripherals overview articles.
Both those sections are reusing the same functional domain split.
The color code, explained in the legend, allows to see the code origin for each component.


- ALSA overview
- Documentation/arm/stm32/overview.rst
- Bluetooth overview
- Clock overview
- CEC overview
- Resource manager for coprocessing
- remoteproc framework overview
- Mailbox framework overview
- RPMsg framework overview
- Hardware spinlock overview
- Coprocessor management overview
- Hardware random overview
- Crypto API overview
- OP-TEE overview
- Linux kernel device tree
- Dmaengine overview
- DRM KMS overview
- I2C overview
- IIO overview
- Interrupt overview
- Overview of GPIO pins
- MMC overview
- MTD overview
- NVMEM overview
- CAN overview
- Ethernet overview
- WLAN overview
- Power overview
- Thermal overview
- Regulator overview
- Reset overview
- RTC overview
- Serial TTY overview
- SPI overview
- PWM overview
- USB overview
- V4L2 camera overview
- Watchdog overview
STM32MP15 Linux kernel overview