This message will disappear after all relevant tasks have been resolved.
Semantic MediaWiki
There are 1 incomplete or pending task to finish installation of Semantic MediaWiki. An administrator or user with sufficient rights can complete it. This should be done before adding new data to avoid inconsistencies.
![]() |
Coming soon |
1. Prerequisite
1.1. Host PC system requirements
1.1.1. Supported operations systems and architectures
- Windows® 7: 32-bit (x86), 64-bit (x64)
- Windows® 8.x: 32-bit (x86), 64-bit (x64)
- Windows® 10: 32-bit (x86), 64-bit (x64)
- Linux® (tested on Red Hat®, Fedora® and Ubuntu®, 32 and 64 bits)
- macOS® (minimum version OS X® Yosemite)
1.1.2. ST LINK Server
STLink Server must be installed to use tcp mode.
If not, please install it from File:st.png
2. STM32CubeMonitor Installation
2.1. Windows system
Double click on setupSTM32CubeMonitor.exe and let's execute the installation wizard (Accept licence). The application will start immediately when installation is finished.
2.2. Linux system
To install on a linux system, open a terminal window and enter following command with root privileges :
sudo apt get install stm32cubemonitor_amd64.deb
2.3. macOS System
To install on macOS System, drag the application setupSTM32CubeMonitor.dmg from the DMG window into /Applications to install.
3. Hardware support
One free USB2 or USB3 host port available on your device (Windows, Linux, or macOS).
USB Type-A to Micro-B cable or Mini-B cable depending on target board
STM32 target board