Revision as of 15:30, 12 December 2019 by Registered User (→‎ST LINK Server)


Under construction.png Coming soon


1. Prerequisite

1.1. Host PC system requirements

1.1.1. Supported operations systems and architectures

  • Windows® 7: 32-bit (x86), 64-bit (x64)
  • Windows® 8.x: 32-bit (x86), 64-bit (x64)
  • Windows® 10: 32-bit (x86), 64-bit (x64)
  • Linux® (tested on Red Hat®, Fedora® and Ubuntu®, 32 and 64 bits)
  • macOS® (minimum version OS X® Yosemite)



1.1.2. ST LINK Server

STLink Server must be installed to use tcp mode.

If not, please install it from File:st.png

2. STM32CubeMonitor Installation

2.1. Windows system

Double click on setupSTM32CubeMonitor.exe and let's execute the installation wizard (Accept licence). The application will start immediately when installation is finished.

2.2. Linux system

To install on a linux system, log as a root use and use the following command :

sudo apt get install stm32cubemonitor_amd64.deb

2.3. macOS System

To install on macOS System, drag the application setupSTM32CubeMonitor.dmg from the DMG window into /Applications to install.


3. Hardware support

One free USB2 or USB3 host port available on your device (Windows, Linux, or macOS).

USB Type-A to Micro-B cable or Mini-B cable depending on target board

STM32 target board