Revision as of 17:43, 25 November 2019 by Registered User


Under construction.png Coming soon


1. Prerequisite

1.1. Host PC system requirements

1.1.1. Supported operations systems and architectures

  • Windows® 7: 32-bit (x86), 64-bit (x64)
  • Windows® 8.x: 32-bit (x86), 64-bit (x64)
  • Windows® 10: 32-bit (x86), 64-bit (x64)
  • Linux® (tested on Red Hat®, Fedora® and Ubuntu®, 32 and 64 bits)
  • macOS® (minimum version OS X® Yosemite)

Note: macOS® is a trademark of Apple Inc. registered in the U.S. and other countries.

1.1.2. ST LINK Server

STLink Server must be installed

If not, please install it from File:st.png

2. STM32CubeMonitor Installation

2.1. Windows system

Double click on setupSTM32CubeMonitor.exe and let's execute the installation wizard (Accept licence). The application will start immediately when installation is finished.

2.2. Linux system

2.3. macOS System

3. Hardware support

One free USB2 or USB3 host port

USB Type-A to Micro-B cable or Mini-B cable depending on target board

STM32 target board