Revision as of 15:23, 22 October 2019 by Registered User (Created page with "== Prerequisite == ===Host PC system requirements=== ====Supported operations systems and architectures==== *Windows® 7: 32-bit (x86), 64-bit (x64) *Windows® 8.x: 32-bit (x8...")
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)

1. Prerequisite

1.1. Host PC system requirements

1.1.1. Supported operations systems and architectures

  • Windows® 7: 32-bit (x86), 64-bit (x64)
  • Windows® 8.x: 32-bit (x86), 64-bit (x64)
  • Windows® 10: 32-bit (x86), 64-bit (x64)
  • Linux® (tested on Red Hat®, Fedora® and Ubuntu®, 32 and 64 bits)
  • macOS® (minimum version OS X® Yosemite)

Note: macOS® is a trademark of Apple Inc. registered in the U.S. and other countries.

2. STM32CubeMonitor Installation

2.1. Windows system

2.2. Linux system

2.3. macOS System

3. Hardware support

One free USB2 or USB3 host port

USB Type-A to Micro-B cable or Mini-B cable depending on target board

STM32 target board

No categories assignedEdit