1. X-LINUX-AI v5.1.0[edit source]
.
1.1. Contents[edit source]
- AI Frameworks :
STAI_MPU Unified API based on OpenVX™(STM32MP25x only), TensorFlow™ Lite, Coral Edge TPU™ and ONNX Runtime™ compatible with all STM32MPU series
- TIM-VX™ [1] 1.1.57 (STM32MP25x only)
- TensorFlow™ [2] Lite 2.11.0 (CPU only) with XNNPACK delegate activated
- ONNX Runtime™ [3] 1.14.0 (CPU only) with XNNPACK execution engine activated
- Coral Edge TPU™ '[4] accelerator native support
- libedgetpu 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
- libcoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
- PyCoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
- Out of the box applications examples:
- Image Classification :
C++ / Python™ example using STAI_MPU Unified API based on the MobileNet v1 and v2 quantized models
- Object detection :
C++ / Python™ example using STAI_MPU Unified API based on the SSD MobileNet v1 and v2 quantized models
Python™ example using STAI_MPU Unified API based on YoloV8n pose quantized model
- Semantic Segmentation :
Python™ example using STAI_MPU Unified API based on DeepLabV3 quantized model
- Note: applications are based on Gstreamer 1.22.x, GTK 3.x, OpenCV 4.7.x, Pillow, Python 3
- Image Classification :
- On demand application :
- Face Recognition :
- On-target utilities:
X-LINUX-AI tool suite provides tools for software information, AI packages management and Neural Network models benchmarking.
- Support wide range of image sensors for ST MPU including IMX335 (5MP) for MP2 with use of internal ISP, GC2145 and OV5640 for STM32MP13x
- Support for the OpenSTLinux AI package repository allowing the installation of a prebuilt package using apt-*
- Host tools:
- X-LINUX-AI SDK add-on extending the OpenSTLinux SDK with AI functionality to develop and build an AI application easily. The X-LINUX-AI SDK add-on supports all the above frameworks. It is available from the X-LINUX-AI product page
1.2. Validated hardware[edit source]
X-LINUX-AI v5.1.0 is supported on all STM32MP1 series' boards and STM32MP2 series' boards
and it has been validated on the following boards: