Last edited 2 years ago

X-LINUX-AI OpenSTLinux Expansion Package - v5.1.0

1. X-LINUX-AI v5.1.0[edit | edit source]

Information
This version is compatible with Yocto Project® build system Mickledore (v4.2.4) and has been validated against the OpenSTLinux ecosystem release v5.1.0 and validated on STM32MP1 series' boards and STM32MP2 series' boards

.

1.1. Contents[edit | edit source]

  • AI Frameworks :
    • STAI_MPU Unified API based on OpenVX™(STM32MP25x only), TensorFlow™ Lite, Coral Edge TPU™ and ONNX Runtime™ compatible with all STM32MPU series
    • TIM-VX™ [1] 1.1.57 (STM32MP25x only)
    • TensorFlow™ [2] Lite 2.11.0 (CPU only) with XNNPACK delegate activated
    • ONNX Runtime™ [3] 1.14.0 (CPU only) with XNNPACK execution engine activated
    • Coral Edge TPU™ '[4] accelerator native support
      • libedgetpu 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
      • libcoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
      • PyCoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
Warning
The face recognition binary is available on demand. Please contact the local STMicroelectronics support for more information about this application or send a request to edge.ai@st.com
  • On-target utilities:
    • X-LINUX-AI tool suite: software information, management of AI packages, and benchmarking of neural network models.
    • Support for a wide range of image sensors and camera modules for STM32 MPUs including:
      • IMX335 (5MP) for STM32MP2 with the use of its internal ISP
      • GC2145
      • OV5640 for STM32MP13xx
  • Host tools:
    • ST Edge AI tool for NBG generation
    • X-LINUX-AI SDK add-on extending the OpenSTLinux SDK with AI functionality to develop and build an AI application easily. The X-LINUX-AI SDK add-on supports all the above frameworks. It is available from the X-LINUX-AI product page

1.2. Validated hardware[edit | edit source]

X-LINUX-AI v5.1.0 is supported on all STM32MP1 series' boards and STM32MP2 series' boards and it has been validated on the following boards:

  • STM32MP257F-EV1 Evaluation board
  • STM32MP157F-DK2 Discovery kit
  • STM32MP135F-DK Discovery kit