Board

1 Usage

The Board template is used to indicate for which board(s), an article part (chapter, paragraph, table...) is valid. Per default (i.e. if this template is not used), any part of an article is valid for all boards for which the entire article is valid.

It outputs a "standardized" string that might be used to name an article part.

Usage: {{Board | type=<type> | name=<name>}}
Where:
  • <type> is the mandatory identifier of the board type. The possible values are (see also the STM32MP15 part number codification for the STM32MP15 MPUs and the STM32MP13 part number codification for the STM32MP13 MPUs):
    • MPU: any board with a STM32 MPU microprocessor device
    • MP1: any board with a STM32MP1 microprocessor device
    • 135x-DK: any Discovery kit with a STM32MP135 MPU
    • 135F-DK: STM32MP135F-DK Discovery kit
    • 157A-EV1: STM32MP157A-EV1 Evaluation board - Obsolete - This board is out of production
    • 157D-EV1: STM32MP157D-EV1 Evaluation board
    • 157C-EV1: STM32MP157C-EV1 Evaluation board - Obsolete - This board is out of production
    • 157F-EV1: STM32MP157F-EV1 Evaluation board
    • 157A/D-EV1: STM32MP157A-EV1 or STM32MP157D-EV1 Evaluation board
    • 157C/F-EV1: STM32MP157C-EV1 or STM32MP157F-EV1 Evaluation board
    • 157x-EV1: any Evaluation board with a STM32MP157 MPU
    • 157A-DK1: STM32MP157A-DK1 Discovery kit - Obsolete - This board is out of production
    • 157D-DK1: STM32MP157A-DK1 Discovery kit
    • 157C-DK2: STM32MP157C-DK2 Discovery kit - Obsolete - This board is out of production
    • 157F-DK2: STM32MP157F-DK2 Discovery kit
    • 157x-DK1: STM32MP157A-DK1 or STM32MP157D-DK1 Discovery kit
    • 157x-DK2: STM32MP157C-DK2 or STM32MP157F-DK2 Discovery kit
    • 157x-DKx: any Discovery kit with a STM32MP157 MPU
  • <name> is the optional parameter that allows to select the way the board name is displayed. Per default (if <name> is not set), the full board name (i.e. including "Evaluation board" or "Discovery kit") is displayed. The possible value for <name> is:
    • short: the short board name (i.e without "Evaluation board" and "Discovery kit") is displayed

The More info green.png icon indicates that the board is already available, and clicking on this icon links to the article about the boards hardware description (e.g. STM32MP157x-DKx - hardware description).

The Warning.png icon indicates that the board is currently not available.

2 Basic examples

You type You get
All boards with a STM32 MPU microprocessor device
{{Board | type=MPU}}<br />
{{Board | type=MPU | name=short}}

STM32 MPU boards More info green.png
STM32 MPU boards More info green.png

All boards with a STM32MP1 microprocessor device
{{Board | type=MP1}}<br />
{{Board | type=MP1 | name=short}}

STM32MP1 series' boards More info green.png
STM32MP1 series' boards More info green.png

STM32MP135x-DK Discovery kit
{{Board | type=135x-DK}}

STM32MP135x-DK Discovery kit More info green.png

STM32MP135F-DK Discovery kit
{{Board | type=135F-DK}}

STM32MP135F-DK Discovery kit More info green.png

STM32MP157F-EV1 Evaluation board
{{Board | type=157F-EV1}}

STM32MP157F-EV1 Evaluation board More info green.png

STM32MP157C-DK2 Discovery kit
{{Board | type=157C-DK2}}

STM32MP157C-DK2 Discovery kit Warning.png

STM32MP157C-EV1
{{Board | type=157C-EV1 | name=short}}

STM32MP157C-EV1 Warning.png

STM32MP157A-DK1
{{Board | type=157A-DK1 | name=short}}

STM32MP157A-DK1 Warning.png

STM32MP135F-DK
{{Board | type=135F-DK  | name=short}}

STM32MP135F-DK More info green.png

3 More examples

You type You get
Discovery kits with a STM32MP135 MPU
{{Board | type=135F-DK}}<br>

STM32MP135F-DK Discovery kit More info green.png

Discovery kits with a STM32MP135 MPU: short name

{{Board | type=135F-DK | name=short}}<br>

STM32MP135F-DK More info green.png

Evaluation boards with a STM32MP157 MPU
{{Board | type=157A-EV1}}<br>
{{Board | type=157D-EV1}}<br>
{{Board | type=157C-EV1}}<br>
{{Board | type=157F-EV1}}<br>
{{Board | type=157A/D-EV1}}<br>
{{Board | type=157C/F-EV1}}<br>
{{Board | type=157x-EV1}}

STM32MP157A-EV1 Evaluation board Warning.png
STM32MP157D-EV1 Evaluation board More info green.png
STM32MP157C-EV1 Evaluation board Warning.png
STM32MP157F-EV1 Evaluation board More info green.png
STM32MP157A/D-EV1 Evaluation board More info green.png
STM32MP157C/F-EV1 Evaluation board More info green.png
STM32MP157x-EV1 Evaluation board More info green.png

Discovery kits with a STM32MP157 MPU
{{Board | type=157A-DK1}}<br>
{{Board | type=157D-DK1}}<br>
{{Board | type=157C-DK2}}<br>
{{Board | type=157F-DK2}}<br>
{{Board | type=157x-DK1}}<br>
{{Board | type=157x-DK2}}<br>
{{Board | type=157x-DKx}}

STM32MP157A-DK1 Discovery kit Warning.png
STM32MP157D-DK1 Discovery kit More info green.png
STM32MP157C-DK2 Discovery kit Warning.png
STM32MP157F-DK2 Discovery kit More info green.png
STM32MP157x-DK1 Discovery kit More info green.png
STM32MP157x-DK2 Discovery kit More info green.png
STM32MP157x-DKx Discovery kit More info green.png

Evaluation boards with a STM32MP157 MPU: short name
{{Board | type=157A-EV1 | name=short}}<br>
{{Board | type=157D-EV1 | name=short}}<br>
{{Board | type=157C-EV1 | name=short}}<br>
{{Board | type=157F-EV1 | name=short}}<br>
{{Board | type=157A/D-EV1 | name=short}}<br>
{{Board | type=157C/F-EV1 | name=short}}<br>
{{Board | type=157x-EV1 | name=short}}

STM32MP157A-EV1 Warning.png
STM32MP157D-EV1 More info green.png
STM32MP157C-EV1 Warning.png
STM32MP157F-EV1 More info green.png
STM32MP157A/D-EV1 More info green.png
STM32MP157C/F-EV1 More info green.png
STM32MP157x-EV1 More info green.png

Discovery kits with a STM32MP157 MPU: short name
{{Board | type=157A-DK1 | name=short}}<br>
{{Board | type=157D-DK1 | name=short}}<br>
{{Board | type=157C-DK2 | name=short}}<br>
{{Board | type=157F-DK2 | name=short}}<br>
{{Board | type=157x-DK1 | name=short}}<br>
{{Board | type=157x-DK2 | name=short}}<br>
{{Board | type=157x-DKx | name=short}}

STM32MP157A-DK1 Warning.png
STM32MP157D-DK1 More info green.png
STM32MP157C-DK2 Warning.png
STM32MP157F-DK2 More info green.png
STM32MP157x-DK1 More info green.png
STM32MP157x-DK2 More info green.png
STM32MP157x-DKx More info green.png

Unspecified board
{{Board}}

 unknown board type identifier

Unknown boards
{{Board | type=153C-EV1}}<br>
{{Board | type=157C-DK3}}

 unknown board type identifier
 unknown board type identifier

Unknown value for <name>
{{Board | type=157C-EV1 | name=long}}<br>
{{Board | type=157C-EV1 | name=}}

STM32MP157C-EV1 Evaluation board Warning.png
STM32MP157C-EV1 Evaluation board Warning.png

Check that there's no space before and after the text
BEFORE{{Board | type=157C-EV1}}AFTER<br>
BEFORE{{Board | type=157C-DK2}}AFTER<br>

BEFORESTM32MP157C-EV1 Evaluation board Warning.pngAFTER
BEFORESTM32MP157C-DK2 Discovery kit Warning.pngAFTER

4 Code

Example :

{{#vardefine:info|}}{{#vardefine:typ|}}{{#switch:{{{type|}}}
| 157A-EV1 | 157C-EV1 | 157F-EV1 | 157C/F-EV1 | 157x-EV1= {{#ifeq: {{{name}}} | short | | {{#vardefine:typ| Evaluation board}}}}{{#vardefine:info|<sup>[[File:More_info_green.png|13px|link=STM32MP157x-EV1 - hardware description]]</sup>}}
| 157D-EV1 | 157A/D-EV1 = {{#ifeq: {{{name}}} | short | | {{#vardefine:typ| Evaluation board}}}}{{#vardefine:info|<span title="STM32MP157D-EV1 not available"><sup>[[File:Warning.png|13px|link=]]</sup></span>}}
[[File:Warning.png|13px|link=]]</sup></span>}}

 unknown board type identifier