X-LINUX-AI OpenSTLinux Expansion Package - v5.1.0

Revision as of 10:58, 2 July 2024 by Registered User (→‎Contents)
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)

1. X-LINUX-AI v5.1.0[edit source]

Info white.png Information
This version is compatible with Yocto Project® build system Mickledore (v4.2.4) and has been validated against the OpenSTLinux ecosystem release v5.1.0 More info.png and validated on STM32MP1 series' boards More info green.png and STM32MP2 series' boards More info green.png

.

1.1. Contents[edit source]

  • AI Frameworks :
    • New.png STAI_MPU Unified API based on OpenVX™(STM32MP25x only), TensorFlow™ Lite, Coral Edge TPU™ and ONNX Runtime™ compatible with all STM32MPU series
    • New.png TIM-VX™ [1] 1.1.57 (STM32MP25x only)
    • TensorFlow™ [2] Lite 2.11.0 (CPU only) with XNNPACK delegate activated
    • ONNX Runtime™ [3] 1.14.0 (CPU only) with XNNPACK execution engine activated
    • Coral Edge TPU™ '[4] accelerator native support
      • libedgetpu 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
      • libcoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
      • PyCoral 2.0.0 (Grouper) aligned with TensorFlow™ Lite 2.11.0
Warning white.png Warning
The face recognition binary is available on demand. Please contact the local STMicroelectronics support for more information about this application or send a request to edge.ai@st.com
  • On-target utilities:
    • New.png X-LINUX-AI tool suite: software information, management of AI packages, and benchmarking of neural network models.
    • Support for a wide range of image sensors and camera modules for STM32 MPUs including:
      • IMX335 (5MP) for STM32MP2 with the use of its internal ISP
      • GC2145
      • OV5640 for STM32MP13xx
  • Host tools:
    • ST Edge AI tool for NBG generation
    • X-LINUX-AI SDK add-on extending the OpenSTLinux SDK with AI functionality to develop and build an AI application easily. The X-LINUX-AI SDK add-on supports all the above frameworks. It is available from the X-LINUX-AI product page

1.2. Validated hardware[edit source]

X-LINUX-AI v5.1.0 is supported on all STM32MP1 series' boards More info green.png and STM32MP2 series' boards More info green.png and it has been validated on the following boards:

  • STM32MP257F-EV1 Evaluation board More info green.png
  • STM32MP157F-DK2 Discovery kit More info green.png
  • STM32MP135F-DK Discovery kit More info green.png