Registered User mNo edit summary |
Registered User mNo edit summary |
||
Line 3: | Line 3: | ||
{{ReviewersList | NathalieS, BernardP, GeraldB, DenisH}} | {{ReviewersList | NathalieS, BernardP, GeraldB, DenisH}} | ||
{{ArticleApprovedVersion | Jean-ChristopheT | NathalieS (Passed, 11Dec'17) | No previous approved version | BrunoB - 26Jan'18 - 5961 | 29Jan'18}} | {{ArticleApprovedVersion | Jean-ChristopheT | NathalieS (Passed, 11Dec'17) | No previous approved version | BrunoB - 26Jan'18 - 5961 | 29Jan'18}} | ||
[[Category:Sub-articles]] | [[Category:Sub-articles]] | ||
This article aims to present the mandatory and optional material needed for an | This article aims to present the mandatory and optional material needed for an STM32MP157x-EV1 Evaluation board. It is valid both for the STM32MP157A-EV1 and STM32MP157C-EV1 Evaluation boards: the part numbers are specified in the [[STM32MP15 microprocessor#Part number codification|STM32MP15 microprocessor part numbers]] article. | ||
{{Warning|To start efficiently the board, it's recommended to go through the Starter Package article relative to your board: [[:Category:Starter Package]]}} | {{Warning|To start efficiently the board, it's recommended to go through the Starter Package article relative to your board: [[:Category:Starter Package]]}} | ||
</noinclude> | </noinclude> | ||
Line 15: | Line 14: | ||
| '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations | | '''PC''' || Linux or Windows operating systems. See [[PC prerequisites]] for more details on the required configurations | ||
|- | |- | ||
| [[STM32MP157C-EV1 - hardware description#Board overview |''' | | [[STM32MP157C-EV1 - hardware description#Board overview |'''STM32MP157x-EV1 Evaluation board''' <br> ('''STM32MP157A-EV1''' and '''STM32MP157C-EV1''')]] || High-end development platform for the STM32MP15 microprocessor device including: | ||
* a [[MB1262]] motherboard | * a [[MB1262]] motherboard | ||
* a [[MB1263]] daughterboard | * a [[MB1263]] daughterboard |
Revision as of 12:52, 4 March 2019
Template:ArticleMainWriter Template:ReviewersList Template:ArticleApprovedVersion
This article aims to present the mandatory and optional material needed for an STM32MP157x-EV1 Evaluation board. It is valid both for the STM32MP157A-EV1 and STM32MP157C-EV1 Evaluation boards: the part numbers are specified in the STM32MP15 microprocessor part numbers article. Template:Warning
PC | Linux or Windows operating systems. See PC prerequisites for more details on the required configurations |
STM32MP157x-EV1 Evaluation board (STM32MP157A-EV1 and STM32MP157C-EV1) |
High-end development platform for the STM32MP15 microprocessor device including: |
Power supply | Power supply block (5V, 3A) for the MB1263 daughterboard |
MicroSD card | It's populated with OpenSTLinux distribution (Linux software), and provides extra storage capacity. A 2-Gbyte minimum MicroSD card is needed |
USB micro-B cable | It connects the STM32MP15 Evaluation board to the PC through the USB micro-B (ST-LINK/V2-1) connector |
USB micro-AB cable | It connects the STM32MP15 Evaluation board to an USB OTG device through the USB micro-AB connector |
USB keyboard and mouse | Thanks to the USB type A connectors, the STM32MP15 Evaluation board can be equipped with a full-size keyboard and mouse |
Ethernet cable | It can connect the STM32MP15 Evaluation board to a network through the RJ45 connector |
RS232 cable | It can connect the STM32MP15 Evaluation board to the PC through the UART connector as an alternative of the ST-LINK/V2-1 connection |
CAN cable | It can connect the STM32MP15 Evaluation board to CAN devices through the CAN FD/TT connectors |
Trace cable | It can connect the STM32MP15 Evaluation board to an external tool through the Trace connector |
JTAG cable | It can connect the STM32MP15 Evaluation board to an external tool through the JTAG connector |
Template:Highlight, devices and extension boards might be plugged to the STM32MP15 Evaluation board thanks to connectors such as:
- the Ethernet daughterboard connector
- the GPIO expansion connector
- the Motor control connector
- ...