STM32MP157x-DKx - board connections

Revision as of 16:19, 15 April 2020 by Registered User

This article presents the recommended connections to start with the STM32MP157x-DKx Discovery kits. It is valid for the STM32MP157A-DK1, STM32MP157D-DK1, STM32MP157C-DK2 and STM32MP157F-DK2 Discovery kits: the part numbers are specified in the STM32MP15 microprocessor part numbers article.

Warning white.png Warning
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3MicroSD card slot2 x USB Type-A (host) → mouse,  keyboard or USB driver2 x USB Type-A (host) → mouse,  Keyboard or USB driverUSB micro-B (ST-LINK/V2-1) → PC virtual COM port and debugReset buttonEthernet → NetworkUSB Type-C (power 5V-3A)
STM32MP157x-DKx Discovery kit connections

STM32MP157C-DK2 shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)