Last edited 2 months ago

Board

1. Usage[edit source]

The Board template is used to indicate for which board(s), an article part (chapter, paragraph, table...) is valid. Per default (i.e. if this template is not used), any part of an article is valid for all boards for which the entire article is valid.

It outputs a "standardized" string that might be used to name an article part.

Usage: {{Board | type=<type> | name=<name>}}
Where:
  • <type> is the mandatory identifier of the board type. The possible values are (see also the part number codification for the STM32MP15 MPUs):
    • 157A-EV1: STM32MP157A-EV1 Evaluation board
    • 157D-EV1: STM32MP157D-EV1 Evaluation board (June 2020: not available)
    • 157C-EV1: STM32MP157C-EV1 Evaluation board
    • 157F-EV1: STM32MP157F-EV1 Evaluation board
    • 157A/D-EV1: STM32MP157A-EV1 or STM32MP157D-EV1 Evaluation board (June 2020: STM32MP157D-EV1 not available)
    • 157C/F-EV1: STM32MP157C-EV1 or STM32MP157F-EV1 Evaluation board
    • 157x-EV1: any Evaluation board with a STM32MP157 MPU
    • 157A-DK1: STM32MP157A-DK1 Discovery kit
    • 157D-DK1: STM32MP157A-DK1 Discovery kit (June 2020: not available)
    • 157C-DK2: STM32MP157C-DK2 Discovery kit
    • 157F-DK2: STM32MP157F-DK2 Discovery kit (June 2020: not available)
    • 157x-DK1: STM32MP157A-DK1 or STM32MP157D-DK1 Discovery kit (June 2020: STM32MP157D-DK1 not available)
    • 157x-DK2: STM32MP157C-DK2 or STM32MP157F-DK2 Discovery kit (June 2020: STM32MP157F-DK2 not available)
    • 157x-DKx: any Discovery kit with a STM32MP157 MPU
  • <name> is the optional option that allows to select the way the board name is displayed. Per default (if <name> is not set), the full board name (i.e. including "Evaluation board" or "Discovery kit") is displayed. The possible value for <name> is:
    • short: the short board name (i.e without "Evaluation board" and "Discovery kit") is displayed

The More info green.png icon indicates that the board is already available, and clicking on this icon links to the article about the boards hardware description (e.g. STM32MP157x-DKx - hardware description).

The Warning.png icon indicates that the board is currently not available.

2. Basic examples[edit source]

You type You get
STM32MP157F-EV1 Evaluation board
{{Board | type=157F-EV1}}

STM32MP157F-EV1 Evaluation board More info green.png

STM32MP157C-DK2 Discovery kit
{{Board | type=157C-DK2}}

STM32MP157C-DK2 Discovery kit More info green.png

STM32MP157C-EV1
{{Board | type=157C-EV1 | name=short}}

STM32MP157C-EV1 More info green.png

STM32MP157A-DK1
{{Board | type=157A-DK1 | name=short}}

STM32MP157A-DK1 More info green.png

3. More examples[edit source]

You type You get
Evaluation boards with a STM32MP157 MPU
{{Board | type=157A-EV1}}<br>
{{Board | type=157D-EV1}}<br>
{{Board | type=157C-EV1}}<br>
{{Board | type=157F-EV1}}<br>
{{Board | type=157A/D-EV1}}<br>
{{Board | type=157C/F-EV1}}<br>
{{Board | type=157x-EV1}}

STM32MP157A-EV1 Evaluation board More info green.png
STM32MP157D-EV1 Evaluation board Warning.png
STM32MP157C-EV1 Evaluation board More info green.png
STM32MP157F-EV1 Evaluation board More info green.png
STM32MP157A/D-EV1 Evaluation board Warning.png
STM32MP157C/F-EV1 Evaluation board More info green.png
STM32MP157x-EV1 Evaluation board More info green.png

Discovery kits with a STM32MP157 MPU
{{Board | type=157A-DK1}}<br>
{{Board | type=157D-DK1}}<br>
{{Board | type=157C-DK2}}<br>
{{Board | type=157F-DK2}}<br>
{{Board | type=157x-DK1}}<br>
{{Board | type=157x-DK2}}<br>
{{Board | type=157x-DKx}}

STM32MP157A-DK1 Discovery kit More info green.png
STM32MP157D-DK1 Discovery kit Warning.png
STM32MP157C-DK2 Discovery kit More info green.png
STM32MP157F-DK2 Discovery kit Warning.png
STM32MP157x-DK1 Discovery kit Warning.png
STM32MP157x-DK2 Discovery kit Warning.png
STM32MP157x-DKx Discovery kit More info green.png

Evaluation boards with a STM32MP157 MPU: short name
{{Board | type=157A-EV1 | name=short}}<br>
{{Board | type=157D-EV1 | name=short}}<br>
{{Board | type=157C-EV1 | name=short}}<br>
{{Board | type=157F-EV1 | name=short}}<br>
{{Board | type=157A/D-EV1 | name=short}}<br>
{{Board | type=157C/F-EV1 | name=short}}<br>
{{Board | type=157x-EV1 | name=short}}

STM32MP157A-EV1 More info green.png
STM32MP157D-EV1 Warning.png
STM32MP157C-EV1 More info green.png
STM32MP157F-EV1 More info green.png
STM32MP157A/D-EV1 Warning.png
STM32MP157C/F-EV1 More info green.png
STM32MP157x-EV1 More info green.png

Discovery kits with a STM32MP157 MPU: short name
{{Board | type=157A-DK1 | name=short}}<br>
{{Board | type=157D-DK1 | name=short}}<br>
{{Board | type=157C-DK2 | name=short}}<br>
{{Board | type=157F-DK2 | name=short}}<br>
{{Board | type=157x-DK1 | name=short}}<br>
{{Board | type=157x-DK2 | name=short}}<br>
{{Board | type=157x-DKx | name=short}}

STM32MP157A-DK1 More info green.png
STM32MP157D-DK1 Warning.png
STM32MP157C-DK2 More info green.png
STM32MP157F-DK2 Warning.png
STM32MP157x-DK1 Warning.png
STM32MP157x-DK2 Warning.png
STM32MP157x-DKx More info green.png

Unspecified board
{{Board}}

STM32MP unknown board type identifier

Unknown boards
{{Board | type=153C-EV1}}<br>
{{Board | type=157C-DK3}}

STM32MP153C-EV1 unknown board type identifier
STM32MP157C-DK3 unknown board type identifier

Unknown value for <name>
{{Board | type=157C-EV1 | name=long}}<br>
{{Board | type=157C-EV1 | name=}}

STM32MP157C-EV1 Evaluation board More info green.png
STM32MP157C-EV1 Evaluation board More info green.png

Check that there's no space before and after the text
BEFORE{{Board | type=157C-EV1}}AFTER<br>
BEFORE{{Board | type=157C-DK2}}AFTER<br>

BEFORESTM32MP157C-EV1 Evaluation board More info green.pngAFTER
BEFORESTM32MP157C-DK2 Discovery kit More info green.pngAFTER

4. Code[edit source]

STM32MP unknown board type identifier

No categories assignedEdit