Last edited 3 months ago

STM32MP13 Discovery kits - required material

Applicable for STM32MP13x lines



This article presents the mandatory and optional material needed for an STM32MP135x-DK Discovery kit. It is valid for the STM32MP135F-DK Discovery kit : the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning
For assistance with starting up the boards, it is recommended to go through the related Starter Package articles: Category:Starter Package



Mandatory

PC Linux® or Windows® operating systems. See PC prerequisites for more details on the required configurations.
STM32MP135x-DK Discovery kit Flexible and complete development platform for the STM32MP135 microprocessor device including:
  • an MB1635 mother board
Power supply Including:
  • a USB Type-C® cable (included in the packaging)
  • a USB Type-C® charger (5 V, 3 A) (not included in the packaging)
microSD™ card Populated with OpenSTLinux distribution (Linux® software), and providing extra storage capacity. A 2-Gbyte minimum microSD™ card is needed.

Populated with STM32CubeMPU firmware, the microSD™ card can be used as external memory to populate firmware into board

USB Micro-B cable To connect the STM32MP135x-DK Discovery kit to the PC through the USB Micro-B (ST-LINK/V2-1) connector.
USB Type-C® cable To connect the STM32MP135x-DK Discovery kit to a USB OTG device through the USB Type-C® connector.


Optional

USB keyboard and mouse Through its USB Type-A connectors, the STM32MP135x-DK Discovery kit can be equipped with a full-size keyboard and mouse.
Ethernet cable To connect the STM32MP135x-DK Discovery kit to a network through the RJ45 connector.

Optional: It is possible to plug more devices and extension boards to the STM32MP135x-DK Discovery kit by means of its expansion connectors such as the GPIO expansion connector.