STM32MP25 Evaluation boards - required material

Revision as of 12:32, 5 December 2023 by Registered User
Applicable for STM32MP25x lines


This article aims to present the mandatory and optional material needed for the STM32MP257F-EV1 More info green.png Evaluation boards: the part numbers are specified in the STM32MP25 microprocessor part numbers article.

Warning white.png Warning
To start efficiently the board, it's recommended to go through the Starter Package article relative to your board: Category:Starter Package


Mandatory

PC Linux or Windows operating systems. See PC prerequisites for more details on the required configurations
STM32MP257x-EV1 Evaluation board High-end development platform for the STM32MP15 microprocessor device including:
microSDTM card It is populated with OpenSTLinux distribution (Linux software), and provides extra storage capacity. A 2-Gbyte minimum MicroSD card is needed
USB type-C cable It connects the STM32MP257x-EV1 Evaluation board to the PC through the USB type-C (ST-LINK/V3) connector
USB type-C cable It connects the STM32MP257x-EV1 Evaluation board to an USB OTG device through the USB micro-AB connector


Optional

LCD screen Several types of screen are possible : LVDS, DSI or HDMI
Power supply (Optional) Power supply block (5V, 3A) for the MB1936 board.
USB keyboard and mouse Thanks to the USB type A connectors, the STM32MP257x-EV1 Evaluation board can be equipped with a full-size keyboard and mouse
Ethernet cable It can connect the STM32MP257x-EV1 Evaluation board to a network through the RJ45 connector
RS232 cable It can connect the STM32MP257x-EV1 Evaluation board to the PC through the UART connector as an alternative of the ST-LINK/V2-1 connection
CAN cable It can connect the STM32MP257x-EV1 Evaluation board to CAN devices through the CAN FD/TT connectors
Trace cable It can connect the STM32MP257x-EV1 Evaluation board to an external tool through the Trace connector
JTAG cable It can connect the STM32MP257x-EV1 Evaluation board to an external tool through the JTAG connector


Optionally, devices and extension boards might be plugged to the STM32MP157x-EV1 Evaluation board thanks to connectors such as:

  • the Ethernet daughterboard connector
  • the GPIO expansion connector
  • the Motor control connector
  • ...