STM32MP135x-DK - board connections

Revision as of 11:29, 17 February 2023 by Registered User

This article presents the recommended connections to start with the STM32MP135x-DK Discovery kit More info green.png. Part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
To start the board successfully, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1635 mother board :STM32MP135F 11x11, PMIC, DDR3MB1897 camera moduleCamera module flat cablemicroSD™ card slotEthernet 2 → NetworkEthernet 1 → NetworkUSB Micro-B (STLINK-V3E) → PC Virtual COM port and debugUSB Type-C© (power 5V-3A)USB Type-C© (DRP)1st dual USB Type-A (host) → keyboard, mouse or USB driver2nd dual USB Type-A (host) → keyboard, mouse or USB driverReset button
STM32MP135F-DK Discovery kit connections. (picture is not contractual)