STM32MP135x-DK - board connections

Revision as of 10:01, 4 January 2022 by Registered User


This article presents the recommended connections to start with the STM32MP135F-DK Discovery kit. It is valid for the STM32MP135F-DK More info green.png Discovery kit: the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1635 motherboard :STM32MP135F 11x11, PMIC, DDR3MB1723 camera moduleCamera module flat cableMicroSD card slotEthernet 1 → NetworkEthernet 2 → NetworkUSB micro-B (ST-LINK/V3E) → PC virtual COM port and debugUSB Type-C (power 5V-3A)USB Type-C (DRP)2 x USB Type-A (host) → keyboard, mouse or USB driver2 x USB Type-A (host) → keyboard, mouse or USB driverReset button
STM32MP135x-DKx Discovery kit connections

STM32MP135F-DK (picture is not contractual)