STM32MP135x-DK - board connections

Revision as of 20:54, 6 December 2021 by Registered User

This article presents the recommended connections to start with the STM32MP135x-DKx Discovery kits. It is valid for the STM32MP135F-DK More info green.png Discovery kits: the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package


MB1635 motherboard :STM32MP135F 11x11, PMIC, DDR3MB1723 camera moduleCamera module flat cableMicroSD card slot2 x USB Type-A (host) → mouse, keyboard or USB driver2 x USB Type-A (host) → mouse, keyboard or USB driverUSB micro-B (ST-LINK/V3E) → PC virtual COM port and debugReset buttonEthernet 1 → NetworkEthernet 2 → NetworkUSB Type-C (power 5V-3A)
STM32MP135x-DKx Discovery kit connections

STM32MP135F-DK (picture is not contractual)