STM32MP257x-EV1 - board connections

Revision as of 09:36, 12 September 2023 by Registered User


This article aims to present the recommended connections to start with the STM32MP257x-EV1 Evaluation boards. It is valid for the STM32MP257F-EV1 More info green.png Evaluation board : the part numbers are specified in the STM32MP25 microprocessor part numbers article.

Warning white.png Warning
To start efficiently the board, it's recommended to go through its Starter Package article: Category:Starter Package



MB1262 motherboardMB1263 daughterboard: STM32MP157x 18x18  PMIC  DDR3MB1230 DSI 720p displayMB1379 daughterboard cameraMicroSD card slotMB1263 power 5V-3AUSB micro-B (ST-LINK/V2-1) → PC virtual COM port and debugDisplay ledsReset button2 x USB type A (host) → E.g. mouse  keyboard  USB driver...2 x USB type A (host) → E.g. mouse  Keyboard  USB driver...UART → PC consoleEthernet → Network
STM32MP257x-EV1 Evaluation board connections

STM32MP257F-EV1 shown here (picture is not contractual)