STM32MP135x-DK - board connections

Revision as of 23:27, 1 December 2021 by Registered User (Created page with "<noinclude> This article presents the recommended connections to start with the '''STM32MP135x-DKx''' Discovery kits. It is valid for the {{Board | type=135F-DK | name=short}}...")
(diff) ← Older revision | Latest revision (diff) | Newer revision → (diff)

This article presents the recommended connections to start with the STM32MP135x-DKx Discovery kits. It is valid for the STM32MP135F-DK More info green.png Discovery kits: the part numbers are specified in the STM32MP13 microprocessor part numbers article.

Warning white.png Warning
To successfully start the board, it is recommended to go through the corresponding Starter Package article: Category:Starter Package

STM32MP135x-DKx connections.png


MB1272 motherboard: STM32MP157x 12x12,  PMIC,  DDR3MicroSD card slot2 x USB Type-A (host) → mouse,  keyboard or USB driver2 x USB Type-A (host) → mouse,  Keyboard or USB driverUSB micro-B (ST-LINK/V2-1) → PC virtual COM port and debugReset buttonEthernet → NetworkUSB Type-C (power 5V-3A)
STM32MP135x-DKx Discovery kit connections

STM32MP135F-DK shown here without the MB1407 daughterboard DSI display to avoid hiding the connections (picture is not contractual)