STM32MP25 boards

Revision as of 13:30, 25 June 2024 by Registered User
Applicable for STM32MP25x lines


STM32MP25 boards
Boards PCBs list Main features Ordering
STM32MP257F-EV1.jpg
STM32MP257F-EV1 Evaluation board
  • Finished good VA32MP257F1$MR1
  • MB1936 (main board)
  • STM32MP257FAI3[1] Rev.D
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • Optional expansion boards
    • LVDS WSVGA display B-LVDS7-WSVGA board (Finished good BLVDS7SVGA$PZ1)
    • 5-megapixel image sensor raw Bayer B-CAMS-IMX board (Finished good •BCAMSIMX$MZ1) including:
    • DSI to HDMI adapter Full HD 30fps B-LCDAD-HDMI1 board

Evaluation board with STM32MP257F MPU

STM32MP257F-DK.png
STM32MP257F-DK Discovery kit
  • MB1936 (main board)
  • LVDS display
  • MB1854 (camera board): optional (accessory)
  • STM32MP257FAI3[1] Rev.B
    • Arm®-based dual Cortex®-A35 1500 MHz
    • Secure boot and cryptography
    • 2 x 16-Gbit DDR4, 32 bits, 1200 MHz
  • PMIC STPMIC25 Cut1.1
  • 7" LVDS WSVGA (1024x600 pixels) Color Display with touch panel
  • IMX335QLN 5-megapixel image sensor raw Bayer including:
    • Inertial Motion Unit ISM330DLC
    • Time-of-Flight sensor VL53L5CX
Under construction.png Coming soon