Last edited one year ago

X-LINUX-ISP OpenSTLinux Expansion Package - v6.0.0

1. X-LINUX-ISP v6.0.0[edit | edit source]

Information
This version is compatible with Yocto Project® build system Mickledore (v4.2.4). It has been validated against the OpenSTLinux ecosystem release v6.0.0 and STM32MP2 series' boards .

1.1. Contents[edit | edit source]

  • ISP frameworks:
    • libcamera based on v0.3.0 with the support of the DCMIPP ISP Image Processing Algorithm (IPA), integrating Auto Exposure (AE), Auto White Balance (AWB), and all ISP controls
    • GStreamer libcamerasrc plugin based on v0.3.0 with the support of DCMIPP ISP properties
  • Supported image sensors:
    • Sony IMX335 (5MP)
    • Framework ready to support customer image sensors

1.2. Validated hardware[edit | edit source]

X-LINUX-ISP v6.0.0 supports STM32MP2 series' boards ; it has been validated on the following board:

  • STM32MP257F-EV1 Evaluation board
  • STM32MP257F-DK Discovery kit