Last edited one year ago

X-LINUX-AI OpenSTLinux Expansion Package - v6.0.0

1. X-LINUX-AI v6.0.1[edit | edit source]

Information
This version is compatible with Yocto Project® build system Scarthgap (v5.0.3) and has been validated against the OpenSTLinux ecosystem release v6.0.0 and validated on STM32MP1 series' boards and STM32MP2 series' boards

.

This minor update of X-LINUX-AI v6.0.1 target a better support and differentiation between STM32 MPU boards that are equipped or not with an AI hardware accelerator.

Especially MP25x, MP23x and MP1x product families.

1.1. Contents[edit | edit source]

  • AI Frameworks :
    • STAI_MPU Unified API based on OpenVX™(STM32MP25x only), TensorFlow™ Lite and ONNX Runtime™ compatible with all STM32MPU series
    • TIM-VX™ [1] 1.2.6 (STM32MP25x only)
    • TensorFlow™ [2] Lite 2.16.2 with VX-delegate (NPU/GPU for STM32MP25x only) and XNNPACK delegate activated (CPU only)
    • ONNX Runtime™ [3] 1.19.2 with VSINPU execution provider (NPU/GPU for STM32MP25x only) and XNNPACK provider activated (CPU only)
  • On-target utilities:
    • X-LINUX-AI tool suite: software information, management of AI packages, and benchmarking of neural network models.
    • Support for a wide range of image sensors and camera modules for STM32 MPUs including:
      • IMX335 (5MP) for STM32MP2 with the use of its internal ISP
      • GC2145
      • OV5640 for STM32MP13xx
  • Host tools:
    • ST Edge AI tool for NBG generation
    • X-LINUX-AI SDK add-on extending the OpenSTLinux SDK with AI functionality to develop and build an AI application easily. The X-LINUX-AI SDK add-on supports all the above frameworks. It is available from the X-LINUX-AI product page

1.2. Validated hardware[edit | edit source]

X-LINUX-AI v6.0.0 is supported on all STM32MP1 series' boards and STM32MP2 series' boards and it has been validated on the following boards:

  • STM32MP257F-EV1 Evaluation board
  • STM32MP257F-DK Discovery kit
  • STM32MP257F-DK Discovery kit for STM32MP23x lines evaluation
  • STM32MP157F-DK2 Discovery kit
  • STM32MP135F-DK Discovery kit